En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
(77 conjuntos de productos)
Los ejes inoxidables AISI 303/316 se utilizan en industrias que requieren fuerza, durabilidad y resistencia a la corrosión alta o muy alta. Esto garantiza que los ejes puedan soportar condiciones difíciles, como humedad alta, productos químicos, resistencia a las altas temperaturas, soldabilidad excelente y sustancias corrosivas, sin afectar a su integridad estructural. Como consecuencia, estos ejes tienen una vida útil más larga y requieren menos mantenimiento, lo que disminuye el tiempo de inactividad y el total de gastos de explotación.
Se deben utilizar pasamuros cerámicos en lugar de pasamuros de bola lineales. Aptos para aplicaciones con cargas pesadas, velocidades altas y entornos abrasivos. Se utilizan en equipos de rayos X, equipos de procesamiento de papel, equipos de hardware y equipos de procesamiento de alimentos.
These Flanged Aluminium Carriages are a type of linear bearing that is particularly useful for heavy loads in a range of applications where they guide and support linear motion. Their rails are made of contoured aluminium with two hardened stainless steel shafts pressed to act as the runner block balls' raceways.
-The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.
It works well in harsh conditions or weight critical applications since it is more lightweight and corrosion-resistant than steel ones. It can be used in various applications, including machinery, aerospace, handling technology, machine enclosures, medical, food, etc.
These Flanged Linear bushing Carriages are used in linear motion systems to guide and support moving parts. It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
The open bearing carriages are only for use with shaft support rails. It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.
These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.
These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.
It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.
The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.
These miniature rail carriages are a compact and versatile solution for achieving precise linear motion in small-scale applications. They're perfect for applications that need accurate placement and fluid movement in constrained places due to their small size, or applications requiring corrosion resistance as they are made from stainless steel.
The rails' 45 contact gothic arch design guarantees similar load capabilities in all directions. These rails move smoothly and feature a low coefficient of friction and break-away forces. It can sustain large weights, is resistant to corrosion, and is resilient to wear and tear.
Carriages come with a plastic dummy rail. It should be mounted by putting the dummy rail up against the end of the real rail and sliding it from one to the other. It is capable of withstanding temperatures between -40C and +80C. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.
Los montajes para maquinaria antivibración absorben el impacto y reducen el ruido además de ofrecer una alta adhesión al suelo. Estas monturas son ideales para usarlas como patas en maquinaria y cintas transportadoras.
Estos pasamuros de bola lineal abierta se utilizan en sistemas de movimiento lineal y están diseñados para proporcionar un movimiento suave y preciso a lo largo de un eje lineal, lo que permite un posicionamiento y control del movimiento precisos. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. Estos pasamuros están en contacto directo con el eje lineal, una varilla cilíndrica por la que se desliza el pasamuros, lo que proporciona una fricción baja y una capacidad de carga elevada.
Se suelen utilizar con un riel de soporte para ejes. Pueden soportar temperaturas de entre -20 ºC y +80 ºC. Ideales para usar en aplicaciones como equipamiento para automóviles, perforadoras y máquinas de impresión.
Los pasamuros de bola lineal abiertos Superbola están diseñados para proporcionar un movimiento suave y de alta precisión en aplicaciones exigentes. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. Este tipo de pasamuros tiene una capacidad de carga tres veces superior y una vida útil 27 veces más larga que los pasamuros lineales tradicionales. Además, está concebido para su uso exclusivo con ejes endurecidos. Presentan un diseño con una parte abierta que permite su uso con rieles de soporte para ejes.
Proporciona autoalineación, lo que prolonga la vida útil al minimizar la fricción entre el eje y las bolas y permitir ligeros desajustes entre el eje y el rodamiento. Puede soportar temperaturas de entre -20 ºC y +80 ºC y es ideal para aplicaciones como sistemas de automoción, máquinas de envasado de alimentos y procesos de fabricación.
Los pasamuros de bola lineal cerrados Superbola se utilizan en aplicaciones exigentes y están diseñados para proporcionar un movimiento suave y de alta precisión. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. Este tipo de pasamuros tiene una capacidad de carga tres veces superior y una vida útil 27 veces más larga que los pasamuros lineales tradicionales. Proporcionan autoalineación, lo que prolonga la vida útil al minimizar la fricción entre el eje y las bolas y permitir ligeros desajustes entre el eje y el rodamiento.
Tiene un diseño cerrado que protege los componentes interiores del pasamuros del polvo, la suciedad y otros contaminantes y está concebido para su uso exclusivo con ejes endurecidos. Puede soportar temperaturas de entre -20 ºC y +80 ºC y es ideal para aplicaciones como sistemas de automoción, máquinas de envasado de alimentos y procesos de fabricación.
Estos pasamuros de bola lineal con brida se utilizan en aplicaciones de movimiento lineal para proporcionar un movimiento suave y preciso a lo largo de un eje lineal. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. La brida de montaje permite que el pasamuros se monte fácilmente en una superficie con pernos o tornillos. En los pasamuros de bola lineal con brida larga, la mayor longitud les confiere mayor capacidad de carga y mayor estabilidad en comparación con los mismos pasamuros de bola de tamaño estándar.
Presentan una fricción baja para reducir el desgaste, además de una capacidad de carga elevada, ya que los pasamuros de bola distribuyen la carga de manera uniforme a lo largo del pasamuros, lo que minimiza la concentración de tensiones y alarga la vida útil del sistema. Puede soportar temperaturas de entre -20 ºC y +80 ºC y es ideal para aplicaciones como sistemas de automoción, máquinas CNC, sistemas de montaje y procesos de fabricación.
Los pasamuros de bola lineales ajustables se utilizan en sistemas de movimiento lineal y están diseñados para proporcionar un posicionamiento preciso a lo largo de un eje lineal. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. Cuentan con una ranura fina a lo largo del cuerpo, que cierra el espacio entre las pistas interior y exterior entre las bolas y el eje cuando se instala en una carcasa estanca para eliminar la holgura.
Cuando se instalan en un eje lineal, los pasamuros de bola circulan entre las pistas interior y exterior, proporcionando un movimiento lineal y suave. Pueden soportar temperaturas de entre -20 ºC y +80 ºC. Ideales para aplicaciones que requieren cambios frecuentes o ajustes finos, como máquinas de impresión, equipos de grabación y procesos de fabricación.
Estos pasamuros de bola lineales se utilizan en sistemas de movimiento lineal y están diseñados para proporcionar un movimiento suave y preciso a lo largo de un eje lineal, lo que permite un posicionamiento y control del movimiento precisos. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo.
Este grupo de productos incluye tres tipos: pasamuros de bola lineales cerrados, pasamuros de bola inoxidables y pasamuros de bola lineales largos.
Estos pasamuros de bola lineales compactos están diseñados para un movimiento lineal suave y preciso en aplicaciones con espacio limitado. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. Su diseño compacto permite un uso eficiente del espacio en aplicaciones donde las limitaciones de espacio son motivo de preocupación. También le permite maximizar el espacio disponible y lograr un rendimiento óptimo en entornos compactos.
Fáciles de instalar con ajuste a presión, fricción baja para reducir el desgaste y alargar la vida útil y capacidad de carga elevada. La junta es resistente al aceite y la carcasa es resistente a la corrosión. Puede soportar temperaturas de entre -20 ºC y +80 ºC y es ideal para sistemas de automoción, máquinas CNC y procesos de fabricación.
Los pasamuros lineales de bola con brida central larga se utilizan en aplicaciones de movimiento lineal para proporcionar un movimiento suave y preciso a lo largo de un eje lineal. La brida situada en el centro permite un montaje sencillo y la mayor longitud ofrece capacidades de carga superiores. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo.
Presentan una fricción baja para reducir el desgaste y pueden soportar cargas pesadas, ya que los pasamuros de bola distribuyen la carga de manera uniforme a lo largo del pasamuros, lo que minimiza la concentración de tensiones y alarga la vida útil del sistema. Tienen juntas que también ayudan a proteger los componentes internos del pasamuros del polvo y la suciedad. Puede soportar temperaturas de entre -20 ºC y +80 ºC y es ideal para aplicaciones como sistemas de automoción, máquinas de envasado de alimentos y procesos de fabricación.
Puntillas para patas inclinables ajustables fabricadas en polipropileno (PP) negro que incluye bola y espárrago basculante zincado brillante. Estas puntillas para patas inclinables son ideales para aplicaciones angulares y se pueden ajustar para su uso en superficies de suelos irregulares.
Patas ajustables - Articuladas y no articuladas con base rígida de plástico que se ajustan a superficies irregulares y nivelan herramientas para máquinas, soportes electrónicos y aplicaciones similares. La base de plástico ofrece una superficie suave y no abrasiva que protege los suelos.
Las patas de nivelación con espárrago con base giratoria de plástico se ajustan a superficies irregulares y nivelan herramientas para máquinas, soportes electrónicos y aplicaciones similares. El giro articulado y las almohadillas de gran diámetro ofrecen buen nivelado y apoyo.
Las patas atornilladas y amortiguadoras van embutidas para usarlas como patas en pequeños aparatos y otros productos de venta minorista. Estas patas se fijan al montaje con un tornillo, perno o remache independientes y están hechas de material antiarañazos para proteger las superficies.
Patas atornilladas amortiguadoras con inserción roscada que pueden usarse como dispositivo nivelador o amortiguador para equipos pequeños. El material de la pata y el espárrago no corrosivo es duradero y resiste entornos duros.
Patas de cuello de agarre, a veces referidas como puntillas de gota de sebo por su forma, son un sustituto atractivo de las ruedas con vástago o las patas con vástago. Insertadas en las patas o la base de una aplicación, permiten mover el mobiliario suave y fácilmente cuando es necesario. Ofrecen más estabilidad que unas ruedas, que probablemente se deslicen a un lado y a otro, sobre todo en suelos de baldosas o laminados.
Nuestra gama de patas de cuello de agarre incluye una base, o pata, de poliamida (PA) color negro y un vástago de acero galvanizado. El vástago de cuello de agarre hace que la instalación sea rápida, y la suave base de PA ofrece una maniobrabilidad sin esfuerzo.
Hay seis tipos entre los que elegir, que satisfacen una variedad de necesidades específicas de aplicaciones. El Tipo 4 tiene una base hueca.
Las patas de nivelación con montaje de espárrago con base giratoria de plástico se ajustan a superficies irregulares y nivelan herramientas para máquinas, soportes electrónicos y aplicaciones similares. El giro articulado y las almohadillas de gran diámetro ofrecen buen nivelado y apoyo.
Las patas de nivelación con espárrago con base giratoria metálica son una solución duradera para montar maquinaria y cintas transportadoras. Estas patas disponen de un giro articulado y un espárrago fabricado para aportar precisión y fuerza a la rosca.
Las patas de nivelación con espárrago con base giratoria de plástico se ajustan a superficies irregulares y nivelan herramientas para máquinas, soportes electrónicos y aplicaciones similares. El giro articulado y las almohadillas de gran diámetro ofrecen buen nivelado y apoyo.
Las patas de nivelación con espárrago con base rígida de plástico se ajustan a superficies irregulares y nivelan herramientas para máquinas, soportes electrónicos y aplicaciones similares. La base de plástico ofrece una superficie suave y no abrasiva que protege los suelos.
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar