En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
(54 conjuntos de productos)
These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.
It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.
Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.
These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.
It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
Conteras y topes - Roscados se pueden usar como dispositivo nivelador o amortiguador para equipos pequeños. El material de la pata y el espárrago no corrosivo es duradero y resiste entornos duros.
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Los montajes para maquinaria antivibración absorben el impacto y reducen el ruido además de ofrecer una alta adhesión al suelo. Estas monturas son ideales para usarlas como patas en maquinaria y cintas transportadoras.
Puntillas para patas inclinables ajustables fabricadas en polipropileno (PP) negro que incluye bola y espárrago basculante zincado brillante. Estas puntillas para patas inclinables son ideales para aplicaciones angulares y se pueden ajustar para su uso en superficies de suelos irregulares.
Patas ajustables - Articuladas y no articuladas con base rígida de plástico que se ajustan a superficies irregulares y nivelan herramientas para máquinas, soportes electrónicos y aplicaciones similares. La base de plástico ofrece una superficie suave y no abrasiva que protege los suelos.
Las patas de nivelación con espárrago con base giratoria de plástico se ajustan a superficies irregulares y nivelan herramientas para máquinas, soportes electrónicos y aplicaciones similares. El giro articulado y las almohadillas de gran diámetro ofrecen buen nivelado y apoyo.
Las patas atornilladas y amortiguadoras van embutidas para usarlas como patas en pequeños aparatos y otros productos de venta minorista. Estas patas se fijan al montaje con un tornillo, perno o remache independientes y están hechas de material antiarañazos para proteger las superficies.
Patas atornilladas amortiguadoras con inserción roscada que pueden usarse como dispositivo nivelador o amortiguador para equipos pequeños. El material de la pata y el espárrago no corrosivo es duradero y resiste entornos duros.
Patas de cuello de agarre, a veces referidas como puntillas de gota de sebo por su forma, son un sustituto atractivo de las ruedas con vástago o las patas con vástago. Insertadas en las patas o la base de una aplicación, permiten mover el mobiliario suave y fácilmente cuando es necesario. Ofrecen más estabilidad que unas ruedas, que probablemente se deslicen a un lado y a otro, sobre todo en suelos de baldosas o laminados.
Nuestra gama de patas de cuello de agarre incluye una base, o pata, de poliamida (PA) color negro y un vástago de acero galvanizado. El vástago de cuello de agarre hace que la instalación sea rápida, y la suave base de PA ofrece una maniobrabilidad sin esfuerzo.
Hay seis tipos entre los que elegir, que satisfacen una variedad de necesidades específicas de aplicaciones. El Tipo 4 tiene una base hueca.
Las patas de nivelación con montaje de espárrago con base giratoria de plástico se ajustan a superficies irregulares y nivelan herramientas para máquinas, soportes electrónicos y aplicaciones similares. El giro articulado y las almohadillas de gran diámetro ofrecen buen nivelado y apoyo.
Las patas de nivelación con espárrago con base giratoria metálica son una solución duradera para montar maquinaria y cintas transportadoras. Estas patas disponen de un giro articulado y un espárrago fabricado para aportar precisión y fuerza a la rosca.
Las patas de nivelación con espárrago con base giratoria de plástico se ajustan a superficies irregulares y nivelan herramientas para máquinas, soportes electrónicos y aplicaciones similares. El giro articulado y las almohadillas de gran diámetro ofrecen buen nivelado y apoyo.
Las patas de nivelación con espárrago con base rígida de plástico se ajustan a superficies irregulares y nivelan herramientas para máquinas, soportes electrónicos y aplicaciones similares. La base de plástico ofrece una superficie suave y no abrasiva que protege los suelos.
Las patas de nivelación con espárrago con base rígida metálica son una solución económica para aplicaciones de resistencia ligera. Utilice estas patas de nivelación en mobiliario de oficina, estanterías, expositores para puntos de venta, ebanistería y maquinaria pequeña.
Esta gama de patas industriales articuladas tiene un espárrago roscado fabricado en acero inoxidable 304 enganchado a una base de poliamida color negro, y ofrece una articulación máxima de 30 º. Ideal para utilizar en las industrias de producción de alimentos y catering.
Nuestra gama de patas para maquinaria de alta calidad es ideal para utilizar en aplicaciones donde se requieren patas de montaje de alta calidad, incluida maquinaria y soportes electrónicos. Se pueden encontrar con un espárrago de acero inoxidable o acero suave, enganchado a una base de poliamida o acero inoxidable. La gama también se presenta con o sin orificios de perno bajo.
Nuestra gama de patas para maquinaria estándar fabricadas con espárrago de acero zincado y base de poliamida están diseñadas para soportar maquinaria, soportes electrónicos y aplicaciones de cintas transportadoras. Las patas tienen una articulación máxima de 20 grados y se pueden adquirir en variantes con o sin orificios para perno. Se pueden comprar bases antideslizantes adicionales por separado cuando se requiera una mayor fricción.
Las cintas Duraco High Bond® son cintas de espuma acrílica de gran eficacia que cumplen los requisitos de una amplia variedad de aplicaciones. Las cintas de alta fijación son resistentes a la manipulación, ideales para adherir metales diferentes y muy resistentes a los ciclos de temperatura. Disponibles en 3 colores: transparente, blanco y gris. La versión transparente es ideal para aplicaciones de cristal y acrílicos transparentes. Las piezas precortadas hacen que su aplicación sea fácil: simplemente despegar y pegar. Especificaciones: Adhesivo: adhesivo permanente de espuma acrílica. Rango de temperatura de servicio: Transparente: de -6ºC a 148 ºC Blanco: de -6ºC a 115ºC Gris:de -6ºC a 115 ºC Aplicaciones del dispositivo: sustituye las grapas mecánicas en aparatos comerciales y de consumo. Diseño: Fijación sin juntas de paneles decorativos. Eléctrónica: pantallas LCD, montaje de dispositivos electrónicos portátiles y depósitos de datos. Promoción de eventos: montaje e instalación de carteles sin necesidad de juntas. Sistemas de aire acondicionado y calefacción: sustituye a las fijaciones mecánicas y las soldaduras en el montaje de las unidades de aire acondicionado y calefacción
Las cintas Duraco High Bond® son cintas de espuma acrílica de gran eficacia que cumplen los requisitos de una amplia variedad de aplicaciones. Las cintas de alta fijación son resistentes a la manipulación, ideales para adherir metales diferentes y muy resistentes a los ciclos de temperatura. Disponibles en 4 colores: transparente, blanco, gris y negro. La versión transparente es ideal para aplicaciones de cristal y acrílicos transparentes. Especificaciones: Adhesivo: adhesivo permanente de espuma acrílica. Rango de temperatura de servicio: de -20 ºF a 300 ºF Aplicaciones. Aparatos: sustituye las grapas mecánicas en aparatos comerciales y privados. Diseño: Fijación sin juntas de paneles decorativos. Eléctrónica: pantallas LCD, montaje de dispositivos electrónicos portátiles y depósitos de datos. Promoción de eventos: montaje e instalación de carteles sin necesidad de juntas. Sistemas de aire acondicionado y calefacción: sustituye a las fijaciones mecánicas y las soldaduras en el montaje de las unidades de aire acondicionado y calefacción
Las ruedas de alta temperatura son ideales para equipos como los carros de los hornos de panadería, así como en aplicaciones en las que se esperan altas temperaturas, como los equipos de los hornos industriales y los autoclaves. Además de otras aplicaciones que necesitan resistencia a altas temperaturas. Nuestra gama cuenta con ruedas con orificio para perno y con plato fijo o giratorio. Están disponibles en varios materiales y colores, como el termoplástico, el acero inoxidable y el caucho. Hay disponibles diferentes tamaños y capacidades de carga.
Ofrecemos una amplia selección de ruedas giratorias que se adaptan a una gran variedad de aplicaciones, en varios sectores. Nuestras ruedas están disponibles en materiales como: poliamida, poliuretano, caucho y termoplástico. También hay una gran variedad de colores para elegir, como el rojo, el azul, el gris, el negro y el blanco, en una gama de tamaños y capacidades de carga que se adaptan a su propósito.
Las ruedas industriales son ideales para aplicaciones o industrias pesadas, tales como; automoción, ingeniería y fabricación, entre otras. Diseñadas en última instancia para soportar cargas pesadas, estas ruedas suelen utilizarse en artículos como carros rodantes, estanterías de almacenamiento, líneas de remolque, equipos de mantenimiento y camiones de plataforma, entre otros. Nuestra oferta incluye opciones de ruedas con orificio para perno, vástago roscado, plato fijo y plato giratorio, fabricadas en una variedad de colores y materiales que incluyen caucho, nylon, hierro fundido y poliuretano. Ofrecemos variedad de capacidades de carga y opciones de tamaño disponibles para adaptarse a las necesidades de su aplicación.
Nuestras ruedas niveladoras multifuncionales son una opción ideal para maquinaria, armarios, equipos portátiles y transporte. Mueva y posicione equipos grandes fácilmente con una sola mano. La rueda está fabricada en poliamida negra y cuenta con una carcasa de aluminio. Hay una gama de accesorios y ajustes disponibles, con una capacidad de carga de hasta 1500 kg.
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar