En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
(31 conjuntos de productos)
These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.
They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.
It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.
These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.
The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.
It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.
They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.
Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.
These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.
They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.
It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.
Las almohadillas de goma antideslizantes son ideales para cubrir los niveladores en máquinas o cintas transportadoras. Estas almohadillas pueden soportar cargas pesadas y ofrecer una mayor fricción para evitar movimientos y deslizamientos.
These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.
It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.
The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
Las bisagras con muelle son un mecanismo de muelle totalmente invisible que permite la apertura y cierre automático de una puerta.
Las bisagras de muelle disponen de un pasador central con un muelle sujeto que asegura que la bisagra siempre vuelva a su posición inicial. Resultan ideales para usarlas en puertas y paneles que requieran un mecanismo de seguridad que vuelva a la posición original al abrirse o cerrarse. La gama ofrece una selección de materiales y acabados, acciones de muelle, y fuerzas de apertura y cierre.
These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.
It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.
Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.
These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.
It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Puntillas para patas inclinables ajustables fabricadas en polipropileno (PP) negro que incluye bola y espárrago basculante zincado brillante. Estas puntillas para patas inclinables son ideales para aplicaciones angulares y se pueden ajustar para su uso en superficies de suelos irregulares.
Patas ajustables - Articuladas y no articuladas con base rígida de plástico que se ajustan a superficies irregulares y nivelan herramientas para máquinas, soportes electrónicos y aplicaciones similares. La base de plástico ofrece una superficie suave y no abrasiva que protege los suelos.
Las patas de nivelación con espárrago con base giratoria de plástico se ajustan a superficies irregulares y nivelan herramientas para máquinas, soportes electrónicos y aplicaciones similares. El giro articulado y las almohadillas de gran diámetro ofrecen buen nivelado y apoyo.
Patas de cuello de agarre, a veces referidas como puntillas de gota de sebo por su forma, son un sustituto atractivo de las ruedas con vástago o las patas con vástago. Insertadas en las patas o la base de una aplicación, permiten mover el mobiliario suave y fácilmente cuando es necesario. Ofrecen más estabilidad que unas ruedas, que probablemente se deslicen a un lado y a otro, sobre todo en suelos de baldosas o laminados.
Nuestra gama de patas de cuello de agarre incluye una base, o pata, de poliamida (PA) color negro y un vástago de acero galvanizado. El vástago de cuello de agarre hace que la instalación sea rápida, y la suave base de PA ofrece una maniobrabilidad sin esfuerzo.
Hay seis tipos entre los que elegir, que satisfacen una variedad de necesidades específicas de aplicaciones. El Tipo 4 tiene una base hueca.
Las patas de nivelación con montaje de espárrago con base giratoria de plástico se ajustan a superficies irregulares y nivelan herramientas para máquinas, soportes electrónicos y aplicaciones similares. El giro articulado y las almohadillas de gran diámetro ofrecen buen nivelado y apoyo.
Las patas de nivelación con espárrago con base giratoria metálica son una solución duradera para montar maquinaria y cintas transportadoras. Estas patas disponen de un giro articulado y un espárrago fabricado para aportar precisión y fuerza a la rosca.
Las patas de nivelación con espárrago con base giratoria de plástico se ajustan a superficies irregulares y nivelan herramientas para máquinas, soportes electrónicos y aplicaciones similares. El giro articulado y las almohadillas de gran diámetro ofrecen buen nivelado y apoyo.
Las patas de nivelación con espárrago con base rígida de plástico se ajustan a superficies irregulares y nivelan herramientas para máquinas, soportes electrónicos y aplicaciones similares. La base de plástico ofrece una superficie suave y no abrasiva que protege los suelos.
Las patas de nivelación con espárrago con base rígida metálica son una solución económica para aplicaciones de resistencia ligera. Utilice estas patas de nivelación en mobiliario de oficina, estanterías, expositores para puntos de venta, ebanistería y maquinaria pequeña.
Esta gama de patas industriales articuladas tiene un espárrago roscado fabricado en acero inoxidable 304 enganchado a una base de poliamida color negro, y ofrece una articulación máxima de 30 º. Ideal para utilizar en las industrias de producción de alimentos y catering.
Nuestra gama de patas para maquinaria de alta calidad es ideal para utilizar en aplicaciones donde se requieren patas de montaje de alta calidad, incluida maquinaria y soportes electrónicos. Se pueden encontrar con un espárrago de acero inoxidable o acero suave, enganchado a una base de poliamida o acero inoxidable. La gama también se presenta con o sin orificios de perno bajo.
Nuestra gama de patas para maquinaria estándar fabricadas con espárrago de acero zincado y base de poliamida están diseñadas para soportar maquinaria, soportes electrónicos y aplicaciones de cintas transportadoras. Las patas tienen una articulación máxima de 20 grados y se pueden adquirir en variantes con o sin orificios para perno. Se pueden comprar bases antideslizantes adicionales por separado cuando se requiera una mayor fricción.
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar