Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Acero inoxidable Cabeza hexagonal Componentes mecánicos

 (3 conjuntos de productos)

Lista Cuadro

Shoulder Bolts - Hex Head

En stock En producción

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Shoulder Screws - Hex Socket Head

En stock En producción

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Tornillos de ventilación - Cabeza hexagonal

En stock En producción

Los tornillos de ventilación son fijaciones con características de ventilación que permiten que los gases atrapados en el fondo del orificio roscado escapen por el núcleo. Esto proporciona un flujo de aire dentro de la aplicación o montaje que protege del calor y la humedad. Los tornillos son una opción común para los sistemas vacío alto (HV) o vacío ultra alto (UHV) porque la función de ventilación central reduce posibles filtraciones de sistemas de vacío alto.

Esta gama de tornillos de ventilación cuentan con una cabeza hexagonal. Ideal para usarse en cabinas, carcasas y máquinas selladas. Están fabricados en acero inoxidable.

  • Material: acero inoxidable
  • AISI 304, 1.4301
  • Clase de fuerza: 70

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)