Menu Search

Rectangular Threaded Inserts & Glides

In stock

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE) and Aluminium.
  • Colours: Black and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Head Width Colour Threaded Centre Material Head Length View
3.1175 RM - 3.4543 RM 124040 In stock
25.0 mm
Black
Yes
HDPE
50.0 mm
1.8614 RM - 2.0622 RM 5900 In stock
20.0 mm
Black
Yes
HDPE
35.0 mm
2.8385 RM - 3.145 RM 7512 In stock
20.0 mm
Black
Yes
HDPE
50.0 mm
2.5128 RM - 2.7842 RM 9087 In stock
20.0 mm
Black
Yes
HDPE
40.0 mm
2.4661 RM - 2.7323 RM 5746 In stock
20.0 mm
Black
Yes
HDPE
40.0 mm
27.937 RM - 30.9554 RM 485 In stock
25.0 mm
Natural
Yes
Aluminium
50.0 mm
2.2338 RM - 2.4743 RM 4030 In stock
20.0 mm
Black
Yes
HDPE
35.0 mm
3.3037 RM - 3.6604 RM 5372 In stock
20.0 mm
Black
Yes
HDPE
60.0 mm
25.7295 RM - 28.5091 RM 574 In stock
30.0 mm
Natural
Yes
Aluminium
60.0 mm
24.2387 RM - 26.8572 RM 553 In stock
30.0 mm
Natural
Yes
Aluminium
60.0 mm
24.1208 RM - 26.7265 RM 15010 In stock
30.0 mm
Natural
Yes
Aluminium
50.0 mm
2.7913 RM - 3.093 RM 9991 In stock
20.0 mm
Black
Yes
HDPE
50.0 mm
2.9313 RM - 3.2477 RM 78297 In stock
30.0 mm
Black
Yes
HDPE
50.0 mm
2.6984 RM - 2.9897 RM 2984 In stock
Black
Yes
HDPE;Steel
1.768 RM - 1.9589 RM 10 In stock
20.0 mm
Black
Yes
HDPE
30.0 mm
2.2332 RM - 2.4743 RM 8922 In stock
30.0 mm
Black
Yes
HDPE
40.0 mm
1.6291 RM - 1.8048 RM 52730 In stock
20.0 mm
Black
Yes
HDPE
30.0 mm
1.6752 RM - 1.8562 RM 5020 In stock
28.0 mm
Black
Yes
HDPE
19.0 mm
2.0937 RM - 2.3196 RM 6573 In stock
30.0 mm
Black
Yes
HDPE
40.0 mm
2.7913 RM - 3.093 RM 230 In stock
30.0 mm
Black
Yes
HDPE
50.0 mm
  • of 2
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498617

Price Range
3.4543 RM - 3.1175 RM

Stock Levels
124040 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498610

Price Range
2.0622 RM - 1.8614 RM

Stock Levels
5900 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498615

Price Range
3.145 RM - 2.8385 RM

Stock Levels
7512 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

499807

Price Range
2.7842 RM - 2.5128 RM

Stock Levels
9087 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

499806

Price Range
2.7323 RM - 2.4661 RM

Stock Levels
5746 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 2 ; Fitting Style - Push Fit

PZAT500250-2M10

Price Range
30.9554 RM - 27.937 RM

Stock Levels
485 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498612

Price Range
2.4743 RM - 2.2338 RM

Stock Levels
4030 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498618

Price Range
3.6604 RM - 3.3037 RM

Stock Levels
5372 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 2 ; Fitting Style - Push Fit

PZAT600300-2M10

Price Range
28.5091 RM - 25.7295 RM

Stock Levels
574 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - Compatible Tube Gauge - 2.5 ; Fitting Style - Push Fit

PZAT600300-25M1

Price Range
26.8572 RM - 24.2387 RM

Stock Levels
553 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - Compatible Tube Gauge - 2 ; Fitting Style - Push Fit

PZAT500300-2M10

Price Range
26.7265 RM - 24.1208 RM

Stock Levels
15010 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498614

Price Range
3.093 RM - 2.7913 RM

Stock Levels
9991 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Ribbed ; HDPE ; Head Length 50.0 mm | 1.969 in ; Head Width 30.0 mm | 1.181 in ; M10

498607

Price Range
3.2477 RM - 2.9313 RM

Stock Levels
78297 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed; M10; ; ; HDPE;Steel

498605

Price Range
2.9897 RM - 2.6984 RM

Stock Levels
2984 In stock
Attributes
  • Full Material
    High Density Polyethylene;Steel
  • Finish
    Zinc Plated
  • Colour
    Black
  • Fitting Style
    Ribbed
  • Head Shape
    Rectangular
Rectangular Glide - Ribbed ; HDPE ; Head Length 30.0 mm | 1.181 in ; Head Width 20.0 mm | 0.787 in ; M10

498599

Price Range
1.9589 RM - 1.768 RM

Stock Levels
10 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 40.0 mm | 1.575 in ; Head Width 30.0 mm | 1.181 in ; M10

498603

Price Range
2.4743 RM - 2.2332 RM

Stock Levels
8922 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 30.0 mm | 1.181 in ; Head Width 20.0 mm | 0.787 in ; M8

498598

Price Range
1.8048 RM - 1.6291 RM

Stock Levels
52730 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Push-In Glide - Material - HDPE ; Base Material PE ; Black ; Round ; ;

498625

Price Range
1.8562 RM - 1.6752 RM

Stock Levels
5020 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    No Finish
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 40.0 mm | 1.575 in ; Head Width 30.0 mm | 1.181 in ; M8

498602

Price Range
2.3196 RM - 2.0937 RM

Stock Levels
6573 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 50.0 mm | 1.969 in ; Head Width 30.0 mm | 1.181 in ; M8

498606

Price Range
3.093 RM - 2.7913 RM

Stock Levels
230 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No