These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Hole B Fix Type | Hole A Fix Type | Spacer Length | View |
---|---|---|---|---|---|---|---|---|---|---|
0.2008 RM - 0.2224 RM | 430 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.547 in
13.9 mm
|
||
0.265 RM - 0.2942 RM | 92 In stock |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.441 in
11.2 mm
|
||
PSE-5M-19 | 0.1483 RM - 0.1652 RM | 49 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.35 in
8.9 mm
|
|
0.2685 RM - 0.2965 RM | Request the lead time here |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
0.1809 RM - 0.2002 RM | Request the lead time here |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.587 in
14.9 mm
|
||
0.1809 RM - 0.2002 RM | Request the lead time here |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.547 in
13.9 mm
|
||
0.2761 RM - 0.3059 RM | 115 In stock |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.35 in
8.9 mm
|
||
0.2691 RM - 0.2977 RM | Request the lead time here |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.508 in
12.9 mm
|
||
0.2638 RM - 0.2924 RM | 30 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.441 in
11.2 mm
|
||
0.5323 RM - 0.5901 RM | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
0.311 in
7.9 mm
|
||
0.5539 RM - 0.6141 RM | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
0.5 in
12.7 mm
|
||
0.5119 RM - 0.5668 RM | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
Mini
|
0.189 in
4.8 mm
|
||
0.5434 RM - 0.6018 RM | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue