Menu Search

Flexible End Caps - Standard

In stock

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Thread Standard All
Compatible Thread Sizes (All) All
Show more Show less
46 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Inside Height Inside Diameter Compatible Thread Sizes (All) View
0.3117 RM - 0.3456 RM 9508 In stock
Metric Threads
M6,1/4"
0.2872 RM - 0.3181 RM 79 In stock
Metric Threads
M14
0.4173 RM - 0.4623 RM 5020 In stock
FCYJ-0127-013 0.4004 RM - 0.4436 RM 19216 In stock
0.3409 RM - 0.3777 RM 14 In stock
Metric Threads
M6,1/4"
0.2813 RM - 0.3117 RM 9464 In stock
Metric Threads
M8,5/16"
0.4629 RM - 0.5131 RM 397518 In stock
Metric Threads
M3
0.251 RM - 0.2784 RM 7520 In stock
Metric Threads
M8,5/16"
0.2399 RM - 0.2656 RM 18 In stock
0.1558 RM - 0.1728 RM 4671 In stock
0.4349 RM - 0.4816 RM 5022 In stock
0.4448 RM - 0.4926 RM 8113 In stock
Metric Threads
M14
0.5166 RM - 0.5726 RM 102892 In stock
Metric Threads
M12,7/16"
0.5942 RM - 0.6584 RM 244 In stock
Metric Threads
M14
0.4658 RM - 0.516 RM 3811 In stock
Metric Threads
1/8",M10,3/8"
0.4611 RM - 0.5107 RM 2520 In stock
Metric Threads
M12,7/16"
0.195 RM - 0.216 RM 192 In stock
Metric Threads
M5,M3/16"
0.3555 RM - 0.394 RM 8963 In stock
Metric Threads
1/8",M10,3/8"
0.1973 RM - 0.2183 RM 126019 In stock
Metric Threads
M5,M3/16"
1.1032 RM - 1.2223 RM 218 In stock
  • of 3
Flexible Cap - Inside Diameter - 5.9 mm | 0.232 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0059-013

Price Range
0.3456 RM - 0.3117 RM

Stock Levels
9508 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Flexible Cap - Inside Diameter - 13.5 mm | 0.531 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0135-013

Price Range
0.3181 RM - 0.2872 RM

Stock Levels
79 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Inside Diameter - 10.3 mm | 0.406 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0103-025

Price Range
0.4623 RM - 0.4173 RM

Stock Levels
5020 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 12.7 mm | 0.5 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0127-013

Price Range
0.4436 RM - 0.4004 RM

Stock Levels
19216 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 5.9 mm | 0.232 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0059-025

Price Range
0.3777 RM - 0.3409 RM

Stock Levels
14 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Flexible Cap - Inside Diameter - 7.9 mm | 0.311 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0079-013

Price Range
0.3117 RM - 0.2813 RM

Stock Levels
9464 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Flexible Cap - Inside Diameter - 3.2 mm | 0.126 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0032-013

Price Range
0.5131 RM - 0.4629 RM

Stock Levels
397518 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M3
Flexible Cap - Inside Diameter - 7.7 mm | 0.303 in ; Inside Height - 19.0 mm | 0.748 in; Yellow; PVC

FCYJ-0077-019

Price Range
0.2784 RM - 0.251 RM

Stock Levels
7520 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Flexible Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0070-013

Price Range
0.2656 RM - 0.2399 RM

Stock Levels
18 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 5.2 mm | 0.205 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0052-013

Price Range
0.1728 RM - 0.1558 RM

Stock Levels
4671 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 12.7 mm | 0.5 in ; Inside Height - 19.0 mm | 0.748 in; Yellow; PVC

FCYJ-0127-019

Price Range
0.4816 RM - 0.4349 RM

Stock Levels
5022 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 13.8 mm | 0.543 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0138-013

Price Range
0.4926 RM - 0.4448 RM

Stock Levels
8113 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Inside Diameter - 11.9 mm | 0.469 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0119-025

Price Range
0.5726 RM - 0.5166 RM

Stock Levels
102892 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Flexible Cap - Inside Diameter - 13.8 mm | 0.543 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0138-025

Price Range
0.6584 RM - 0.5942 RM

Stock Levels
244 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Inside Diameter - 9.5 mm | 0.374 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0095-025

Price Range
0.516 RM - 0.4658 RM

Stock Levels
3811 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Flexible Cap - Inside Diameter - 11.9 mm | 0.469 in ; Inside Height - 19.0 mm | 0.748 in; Yellow; PVC

FCYJ-0119-019

Price Range
0.5107 RM - 0.4611 RM

Stock Levels
2520 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Flexible Cap - Inside Diameter - 4.4 mm | 0.173 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0044-013

Price Range
0.216 RM - 0.195 RM

Stock Levels
192 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Flexible Cap - Inside Diameter - 9.5 mm | 0.374 in ; Inside Height - 19.0 mm | 0.748 in; Yellow; PVC

FCYJ-0095-019

Price Range
0.394 RM - 0.3555 RM

Stock Levels
8963 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Flexible Cap - Inside Diameter - 4.8 mm | 0.189 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0048-013

Price Range
0.2183 RM - 0.1973 RM

Stock Levels
126019 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Flexible Cap - Inside Diameter - 2.0 mm | 0.079 in ; Inside Height - 12.7 mm | 0.5 in; Yellow; PVC

DM0080-1/2B

Price Range
1.2223 RM - 1.1032 RM

Stock Levels
218 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit