Menu Search

Flexible End Caps - Standard

In stock

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
46 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Inside Height Inside Diameter Compatible Thread Sizes (All) View
0.2428 RM - 0.2691 RM 50020 In stock
Metric Threads
M5,M3/16"
0.3257 RM - 0.3607 RM 4516 In stock
0.2837 RM - 0.3146 RM 21 In stock
0.3555 RM - 0.394 RM 20 In stock
1.1032 RM - 1.2223 RM 218 In stock
FCYJ-0039-013 0.2784 RM - 0.3082 RM 10014 In stock
0.157 RM - 0.1739 RM 19194 In stock
FCYJ-0077-013 0.6999 RM - 0.7757 RM 47040 In stock
Metric Threads
M8,5/16"
0.195 RM - 0.216 RM 55512 In stock
Metric Threads
M5,M3/16"
0.4629 RM - 0.5131 RM 397518 In stock
Metric Threads
M3
0.4611 RM - 0.5107 RM 30114 In stock
Metric Threads
M12,7/16"
0.1558 RM - 0.1728 RM 4671 In stock
0.3555 RM - 0.394 RM 8963 In stock
Metric Threads
1/8",M10,3/8"
0.7833 RM - 0.868 RM 3508 In stock
Metric Threads
1/8",M10,3/8"
0.195 RM - 0.216 RM 21 In stock
Metric Threads
M5,M3/16"
0.3409 RM - 0.3777 RM 4014 In stock
Metric Threads
M6,1/4"
0.2813 RM - 0.3117 RM 30464 In stock
Metric Threads
M8,5/16"
0.2872 RM - 0.3181 RM 79 In stock
Metric Threads
M14
0.4658 RM - 0.516 RM 3811 In stock
Metric Threads
1/8",M10,3/8"
0.188 RM - 0.2095 RM 10 In stock
  • of 3
Flexible Cap - Inside Diameter - 4.8 mm | 0.189 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0048-025

Price Range
0.2691 RM - 0.2428 RM

Stock Levels
50020 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Flexible Cap - Inside Diameter - 6.4 mm | 0.252 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0064-013

Price Range
0.3607 RM - 0.3257 RM

Stock Levels
4516 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 8.3 mm | 0.327 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0083-025

Price Range
0.3146 RM - 0.2837 RM

Stock Levels
21 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 3.9 mm | 0.154 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0039-025

Price Range
0.394 RM - 0.3555 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 2.0 mm | 0.079 in ; Inside Height - 12.7 mm | 0.5 in; Yellow; PVC

DM0080-1/2B

Price Range
1.2223 RM - 1.1032 RM

Stock Levels
218 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 3.9 mm | 0.154 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0039-013

Price Range
0.3082 RM - 0.2784 RM

Stock Levels
10014 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 5.5 mm | 0.217 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0055-013

Price Range
0.1739 RM - 0.157 RM

Stock Levels
19194 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 7.7 mm | 0.303 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0077-013

Price Range
0.7757 RM - 0.6999 RM

Stock Levels
47040 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Flexible Cap - Inside Diameter - 4.4 mm | 0.173 in ; Inside Height - 19.0 mm | 0.748 in; Yellow; PVC

FCYJ-0044-019

Price Range
0.216 RM - 0.195 RM

Stock Levels
55512 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Flexible Cap - Inside Diameter - 3.2 mm | 0.126 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0032-013

Price Range
0.5131 RM - 0.4629 RM

Stock Levels
397518 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M3
Flexible Cap - Inside Diameter - 11.9 mm | 0.469 in ; Inside Height - 19.0 mm | 0.748 in; Yellow; PVC

FCYJ-0119-019

Price Range
0.5107 RM - 0.4611 RM

Stock Levels
30114 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Flexible Cap - Inside Diameter - 5.2 mm | 0.205 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0052-013

Price Range
0.1728 RM - 0.1558 RM

Stock Levels
4671 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 9.5 mm | 0.374 in ; Inside Height - 19.0 mm | 0.748 in; Yellow; PVC

FCYJ-0095-019

Price Range
0.394 RM - 0.3555 RM

Stock Levels
8963 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Flexible Cap - Inside Diameter - 9.5 mm | 0.374 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0095-013

Price Range
0.868 RM - 0.7833 RM

Stock Levels
3508 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    BSP Threads
Flexible Cap - Inside Diameter - 4.4 mm | 0.173 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0044-025

Price Range
0.216 RM - 0.195 RM

Stock Levels
21 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Flexible Cap - Inside Diameter - 5.9 mm | 0.232 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0059-025

Price Range
0.3777 RM - 0.3409 RM

Stock Levels
4014 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Flexible Cap - Inside Diameter - 7.9 mm | 0.311 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0079-013

Price Range
0.3117 RM - 0.2813 RM

Stock Levels
30464 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Flexible Cap - Inside Diameter - 13.5 mm | 0.531 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0135-013

Price Range
0.3181 RM - 0.2872 RM

Stock Levels
79 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Inside Diameter - 9.5 mm | 0.374 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

FCYJ-0095-025

Price Range
0.516 RM - 0.4658 RM

Stock Levels
3811 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Flexible Cap - Inside Diameter - 2.8 mm | 0.110 in ; Inside Height - 12.7 mm | 0.500 in ; Temperature Range - 218.3 °C | 425 °F

DM0110-1/2C

Price Range
0.2095 RM - 0.188 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit