Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Steel Spring Core Sealing Profiles

 (2 products)


Gasket - Bubble

A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.

These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.

The steel insert provides increased grip, which is resistant against high vibration.

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

PVC Edge Protector

Edge Protector with a steel spring core provides protection to steel edges. The flexible profiles have a clip-on design, and can be conveniently pressed on by hand. This makes them quick and easy to use.

Suitable for temperatures from -25C up to 90C.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black
  • Supplied in 20 metre rolls