Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Top EPDM Sealing Profiles

 (2 products)


Gasket - Bubble

A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.

These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.

The steel insert provides increased grip, which is resistant against high vibration.

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

Glazing Gaskets

S Profile glazing gaskets are easy to fit and primarily used for sealing windows and inspection panels. Generally they are used in lightweight applications and are ideal when glass or acrylic panels are not subjectd to high pressure or exposure to weather elements. Tolarances ISO 3302-1 1996 Class E-2. They rest of the Glazing gasket range are easy-fit glazing solution, and provide an effective weatherproof seal. These gaskets can be used where there are rigorous environmental demands. This glazing gasket range is made from solid black EPDM.