For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(10 products)
Push Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. They are made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This range lock into pre-punched panels. The effective design, as well as the Nylon material used to produce them, makes them vibration, abrasion and corrosion resistant.
These rivets are a one-piece design with a pre-driven pin. Many styles avaiable for a variety of hole sizes and panel thicknesses. Removable by png out the pin
These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.
The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.
Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
Mounting Button Push In Rivets create a tight locking solution that mates two objects together. They are ideal for applications where metal fasteners cannot be used, such as Electrical and PCB applications.
The tensions wings help lock the rivet securely in place and cover a wider surface area. The rivet can only be removed from the underside of the board.
Our range features two types. Type 1 snap-locks into a 4mm diameter hole and Type 2 snap-locks into a 4.8 mm diameter hole.
Heat Sink Rivets are spring mounted. They are used to fasten a heat sink to a processor chip on a PCB. The metal spring provides continuous pressure to the heat sink until thermal adhesive cures.
Our range has two options. One has a Chrome Plated Steel spring and the other a Stainless Steel spring. The Stainless Steel option can also be installed using a cross head screwdriver.
Rivet Hand Tools made from Acrylonitrile Butadiene Styrene (ABS). ABS benefits from good heat, impact, chemical, impact and abrasion resistance. It also has great stability, tensile strength, surface hardness, rigidity and electrical properties, and even copes well at low temperatures. The tool provides faster assembly and more accurate placement of Drive Rivets. The large plunger head and easy grip handle reduce operator fatigue.
To install; the rivet is loaded into the tool and inserted into the prepared hole. Pressure on the plunger frees the pin and expands the rivet in the assembly.
Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.
Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.
Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.
Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.
These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue