Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Round Silicone Push Fit BSP Threads

 (2 products)


High Temperature Tapered Plugs

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Yellow

Masking Washer Plugs

These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.

These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.

  • Material: Silicone, EPDM
  • Colour: Grey, Natural, Black, Clear, White, Dark Green, Yellow, Pink, Purple