Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

SAE Bolt Hole Lug Plastic

 (1 product)


Studded Full Face Flange Protectors

Studded Flange Protector provides full-face coverage and bore protections for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.

Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer suitable protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).

  • Material: Polyethylene (PE)
  • Colours: Blue and Red