For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(7 products)
Cap Head Hex Socket Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.
The cap head shape ensures a neat and flush finish. Features a cylindrical head with a recessed hexagonal drive that allows for secure tightening, with a hex key or wrench, lowering the danger of slippage or damage during assembly.
Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal for use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0083
Countersunk Hexagon and Torx Head Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.
The countersunk head design allows it to sit flush with a surface. It provides a clean, low-profile finish that is suitable for precision assembly.
Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SR2011
Flat Washers, made from PEEK material, possess high mechanical strength, excellent chemical resistance and thermal stability.
Provides a robust and even surface, for stress distribution, which helps to reduce assembly damage and extend component life. Ideal for use in environments with high mechanical loads or repeated motions.
The washers maintain their structural integrity and performance at temperatures up to 260C, which makes them ideal for use in medical, electronics and automotive industries. Material: PEEK Colour: Beige Series Code: SR1929
Pan Head Torx screws, made from PEEK, offer excellent mechanical strength, chemical resistance and thermal stability. The pan head design features a large bearing surface that helps distribute the load evenly and helps minimize the risk of surface damage.
The Torx drive improves torque transmission and reduces the likelihood of cam-out, compared to traditional screw heads.
The screws maintain their structural integrity and performance at temperatures up to 260C, which makes them ideal for use in medical, electronics and automotive industries. Material: PEEK Colour: Beige Series Code: SR1931
PEEK Set Screws, with Socket type drive, are high-performance fasteners.Designed to securely hold components in place by applying pressure through a threaded drive.
PEEK (Polyether ether ketone) offers exceptional strength, heat resistance (up to 260C) and chemical resistance. This makes it ideal for high-performance applications. It also boasts low outgassing properties and resistance to wear, ensuring durability even in harsh conditions.
PEEK Set Screws are frequently used in several sectors including medical and semiconductor. They are useful for medical equipment, subject to sterilisation operations, as they are chemical and radiation resistant. In the semiconductor sector they work reliably in high-temperature and corrosive settings, making them ideal for precise equipment such as wafer handling systems and vacuum chambers. Material: PEEK Colour: Beige Material Flammability Standard: UL94 V-0Series Code: SRP0507
Slotted Cheese Head Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.
Features a cylindrical "cheese head" with a slotted drive that enables secure torque application, using standard tools. The slotted design assists with easy installation and removal. The robust head shape increases contact area, enhancing load distribution and its mechanical reliability in assembled components.
Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0088
Vented Cap Screws, made of PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.
Features a hollow core or vent that allows trapped gas or liquid to escape, which makes them ideal for vacuum applications.
The screws maintain their structural integrity and performance at temperatures up to 260C, which makes them ideal for use in medical, electronics and automotive industries. Material: PEEK Colour: Beige Series Code: SR2012
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue