Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Nylon Push In Rivets RBF

 (1 product)


Push-in Rivets - Barbed

Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable