Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

M24

 (7 products)


Ball Plungers Threaded with Hex Driver

These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.

The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • It has three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket.
  • It can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C.
  • Slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned.
Material: 303 Stainless Steel, Black Steel Series Code: SR32200

Ball Shim Levellers

These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.

It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.

It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.

  • It has a maximum tilt angle of 4 and is intended to compensate for uneven surfaces.
  • It has a fine-threaded mounting bolt, a threaded base nut, and an end-stop.
  • Used in engines, machinery, laboratory equipment and defence manufacturing.
Material: Zinc Plated Steel, Stainless Steel

Clevis Joints with Pin

These Clevis Joints with Pin are a coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

The clevis pin is held with a cotter pin and a washer to prevent it from falling loose. This ensures the joint's stability and integrity, even under heavy loads and stresses. If necessary, the joint can be disassembled for maintenance by withdrawing the cotter pin. This enables component inspection, lubrication, or replacement, assuring the joint's continuous performance and durability.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • Held with a cotter pin and a washer to prevent it from falling loose
  • It is employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning.
Material: 303 Stainless Steel, Steel Series Code: SRR3407, SRR3406, SRR3405, SRR3404, SRR3390, SRR3389

Spacers

These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.

It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.

They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.

  • It bridges gaps in applications when the height adjustment is insufficient.
  • It aids in the equal distribution of loads and pressures.
  • Used in automotive, industrial machinery, and electrical devices.
Material: Steel, Stainless Steel

Spring Plungers - Ball - Slotted

These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.

It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • Slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs.
  • The stainless steel ball enables smooth functioning, eliminating friction and wear.
  • It can withstand temperatures up to 250C.
Material: 303 Stainless Steel, Blackened steel Series Code: SR32100

Spring Plungers - Pin - Slotted

These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.

  • Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement.
  • It is simple to install and use and is designed to handle high stress and pressure.
  • It can withstand temperatures up to 250ºC.
Material: Stainless Steel, Black Steel Series Code: SR32150

Washers - Spherical Seat

These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.

It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.

These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.

  • Used with nuts or bolts to compensate for misalignment between mating surfaces.
  • It prevents stress concentrations, lowering the likelihood of damage or failure.
  • Used in machinery, structural assemblies, and automotive applications.
Material: Steel