Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Steel Linear Motion Components Linear Carriages

 (3 products)


Flanged Carriages - Standard

These Flanged Standard Carriages are a type of linear bearing utilised for heavy-duty and accurate linear motion applications. They provide accuracy, stability, and reliability. Their steel rails are through hardened for increased durability and wear resistant life span.

The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.

The carriages will be provided separately from the rails and mounted on dummy blocks. To put the carriage onto the rails, align the dummy block to the end of the rail and slide it on. It is used in many applications, including equipment, automation, material handling systems, medical devices, etc.

  • Steel rails are through hardened for increased durability and wear resistant life span.
  • Provide accuracy, stability, and reliability.
  • Flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part.
Material: Steel Series Code: SRL1016F

Unflanged Carriages - Low

These low-profile unflanged carriages are linear bearings used for heavy-duty and precise linear motion applications. They give precision, stability, and dependability. The four row contact with the mating rail offers the same load capacity capabilities regardless of the load pressing into the carriage or hanging from it.

The unflanged design provides a more compact solution but can only be mounted to from the top. The carriages' ball retainers allow for a quieter operation whilst improving lubrication of the system. It also ensures the balls remain in place should the carriage be removed from the rail in error.

Its low profile provides an even smaller compact solution when compared again the standard unflanged linear carriages. It is used in many applications, including special purpose equipment, automation, material handling systems, medical devices, etc.

  • It gives precision, stability, and dependability.
  • Unflanged design provides a more compact solution when compared against the flanged carriages.
  • Its low profile provides an even smaller compact solution when compared to standard unflanged linear carriages.
Material: Steel Series Code: SRL1016UL

Unflanged Carriages - Standard

These low-profile unflanged carriages are linear bearings used for heavy-duty and precise linear motion applications. They give precision, stability, and dependability. The four row contact with the mating rail offers the same load capacity capabilities regardless of the load pressing into the carriage or hanging from it.

The unflanged design provides a more compact solution but can only be mounted to from the top. The carriages' ball retainers allow for a quieter operation whilst improving lubrication of the system. It also ensures the balls remain in place should the carriage be removed from the rail in error.

The carriages are supplied on dummy blocks which must be offered up to the edge of the rail the carriage is going onto during installation. Slide the carriage from the dummy block onto the rail to ensure no damage can occur. It is used in many applications, including special purpose equipment, automation, material handling systems, medical devices, etc.

  • It gives precision, stability, and dependability.
  • Unflanged design provides a more compact solution but can only be mounted to from the top.
  • The carriages' ball retainers allow for a quieter operation whilst improving lubrication of the system.
Material: Steel Series Code: SRL1016U