Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Round Push Fit Specific Application End Caps

 (3 products)


Flexible End Caps with Lanyard

A lanyard designed to connect and secure two separate components. It features a securing loop on one end and a mounting hole on the other, which provides a secure fix to connecting objects.

The lanyard can accommodate a wide range of applications, including cables, dust caps, enclosures and lids. Double fixing slots on the securing loop help reduce the risk of failure for heavy duty applications. When using for heavy duty applications; simply secure the loop through both fixing slots for safe mounting.

The material is highly flexible and can stretch up to three times its nominal length.

  • Material: Ethylene Propylene Diene Monomer (EPDM)
  • Colour: Black

Non-Threaded End Caps

Non-threaded End Caps are ideal to securely protect threaded or non-threaded tubing, pipes and rods. It prevents leaks and keeps out dirt, debris and other contaminants.

They are quick and easy to install and remove. It can be used for plumbing, HVAC, and industrial applications. Temperature resistant to 95C maximum.

  • Material: LDPE
  • Colour: Blue

Round Vinyl End Caps

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black