Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(7 products)
Adjustable Latches made in Stainless Steel are available and are designed to securely pull and lock two components together. They are operated by hand and are quick and easy to use. They are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. There are 4 different types available and type 4 is for use with a padlock
Draw Latches and Keeper with a flexible, over-centre design. It benefits from a low profile; the keeper is concealed and fixed under the latch to aid this design feature.
Screw mounted design. The range includes options with a non-corrosive rubber handle.
Drawer Latch that features a smooth surface and provides a pleasing finished appearance. The latch is hand-operated and easy to use.
They latch features a design that operates courtesy of a draw hook and includes a keeper plate.The latch securely pulls two components together and lock by pushing the latch over its centre.
Light duty when compared to Wire Latches (sold separately); this latch range is ideal for use on small containers, metal boxes and light industrial cleaning machines.
Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines
Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.
Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.
These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.
Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.
Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Catch and Strike operation.
The catch and strike components must be ordered separately. They are ideal for light duty applications and include non-adjustable options.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue