Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(8 products)
Assmebled two position selector switches. Two position switch includes operator, clip and one "NO" contact. Three position switches include operator, clip and two "NO" contacts. Offered in both momentary and maintained. Two position momentary switches are off in the left position and are spring return from the right. Three position momentary switches are off in the centre and spring return left to centre and right to centre.
Switch Accessories provide spares and accessories for our range of push buttons.
These spring loaded push-push start/stop switches are rated at 10amp @ 600VAC with finger safe screw terminals. They meet NEMA 4, 4x, 12, 13 and IP65 when installed correctly and are also oil and watertight. UL/CSA/CE approved.
SPST rocker switches available with indicator light and all comel with an ON-OFF marking for use with any electrical application.16-amp 125VAC, 10-amp 250VAC. Installation holes are 1.1 inch by 0.54 inches. UL and CSA approved.
These ABS plastic enclosures come complete with a 22mm operator and contact block and meet NEMA 4, 4x, 12, 13 and IP65. Watertight, oil tight and corrosion resistant. Contacts are SPST at 10amps 600vac base mounted contacts with screw terminals. Conduit knockout holes are 13/16. UL/CSA/CE.
Complete device includes operator, clip and contact block. Comes packaged, unassembled. Switches are rated at 4amp @ 230VAC with finger safe screw terminals. Switches meet NEMA 4, 4x, 12, 13 and IP65 when installed correctly and are oil and watertight. UL/CSA/CE approved. Momentary action "NO" (springs back) or maintained "NC" (stays down).
Complete device includes operator, clip and contact block. Comes packaged, unassembled. Switches are rated at 4amp @ 230VAC with finger safe screw terminals. Switches meet NEMA 4, 4x, 12, 13 and IP65 when installed correctly and are oil and watertight. UL/CSA/CE approved. Momentary action "NO" (springs back) or maintained "NC" (stays down).
These thermostats provide a simple, one dial operation to set cooling or heating temperatures. They come in an ABS plastic enclosure, complete with a 22mm operator and contact bok and meet NEMA 4, 4x, 12, 13 and IP65. Watertight, oil tight and corrosion resistant. Contacts are SPST at 10amps 600vac base mounted contacts with screw terminals. Conduit knockout holes are 13/16. UL/CSA/CE.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue