For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(36 products)
Scale Plates are used to precisely and repeatedly place sliding clamps along linear guides or shafts. There are two variants available, each with a distinct mounting style. On the one hand, single scale plates and, on the other hand, double scale plates. Within each of them, there is a type of mounting type. Screw mounting type with drilled holes or adhesive mounting features an outline of the screw hole location, not drilled.
They feature a marked scale or grid pattern that runs along one or both edges, giving users an indication. It is durable and wear resistant.
These are widely employed in a variety of industrial applications such as automotive, aerospace, and medical equipment.
Screw in Magnetic Catches in metal casing are vibration resistant and can withstand a force of 4 kg. They come with counter plate.
Shaft End Supports provide linear shafts with stability, alignment, and support. These components are intended to firmly hold standard shaft diameters in place while allowing for smooth and accurate movement of the linear bushing.
They firmly keep the shaft in position, limiting lateral or radial movement that could cause misalignment or excessive wear.
It is used in applications including machine tools, medical devices, and industrial automation equipment.
These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.
It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.
The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.
Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.
These Unflanged Aluminium Carriages are a type of linear bearing that is very effective for heavy loads in various applications where they guide and support linear motion. Their rails are composed of contoured aluminium, with two hardened stainless steel shafts pressed to function as the raceways for the runner block balls.
The unflanged design provides a more compact solution when compared against the flanged carriages but the moving component in the application can only be mounted to the top of the carriage.
Because it is lighter and more corrosion-resistant than steel, it can be used in various applications, including aerospace, machinery, handling technology, machine enclosures, medical, food, etc.
These Unflanged Stainless Carriages are a type of linear bearing particularly useful for heavy loads in various applications where linear motion is guided and supported. Their rails are made of contoured aluminium, with two hardened stainless steel shafts pressed to serve as raceways for the runner block balls.
Because of its low friction, the unflanged design provides a larger surface contact area with the linear guide, ensuring increased stability and precision in motion. The lack of flanges also allows for additional flexibility in terms of space and location. Ball retainers in the carriages allow for far larger parallelism and mounting base height offsets, allowing for considerable misalignment and allowing the carriages to be withdrawn from the rail without losing any balls.
Its structure is highly corrosion resistant, making it perfect for use in areas with moisture, chemicals, or severe temperatures. It can withstand temperatures ranging from -20C to +120C. It can be used in various applications, including machinery, handling technology, machine enclosures, medical, food, etc.
These Uniforce Clamps can clamp two pieces with an equivalent clamping action with a single clamp. It is exceptionally strong, durable, and versatile. They can withstand big loads and high pressure without sacrificing performance.
It is very effective for clamping many workpieces. They are small and easy to include in fixtures due to the use of tapped holes and slots. It can be used to clamp circular bars as long as the jaw's centre line is above the workpiece's centre line. Used in industries such as construction metalworking or precision machining.
These Uniforce Clamps can clamp two components with the same clamping action as a single clamp, which is useful in situations involving longer lengths and high forces. It is extremely strong, long-lasting, and versatile. They can handle heavy loads and tremendous pressure while maintaining functionality.
It is particularly effective for clamping a large number of workpieces. The precise and regulated clamping provided by the smooth sliding motion and robust locking mechanism ensures excellent stability and precision. Used in industries such as construction metalworking or precision machining.
These Machinable Uniforce Clamps can clamp two components with the same clamping action as a single clamp. The clamp jaws include excess material that may be machined away to fit the shape of your workpiece. It is extremely strong, long-lasting, and adaptable. They can withstand huge weights and extreme pressure while remaining functioning.
It is very useful for clamping a large number of workpieces. The smooth sliding action and sturdy locking mechanism enable precise and controlled clamping, ensuring exceptional stability and accuracy. Used in industries such as construction metalworking or precision machining.
A soft aluminium clamp that can be fixed into desired position with a double sided foam tape for quick and easy installation.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue