Quantity | Unit price |
---|---|
100 - 999 | $0.2591 |
1000 - 4999 | $0.148 |
5000 + | $0.1406 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Material | Acrylic Based Adhesive |
---|---|
Fitting Style | Adhesive |
Material | Nylon |
Saddle Type | Rectangular;Micro |
Base Length | 9.4 mm |
Base Length | 0.370 in |
Base Width | 9.4 mm |
Base Width | 0.370 in |
Inside Height | 3 mm |
Inside Height | 0.120 in |
Inside Width | 4.3 mm |
Inside Width | 0.170 in |
Overall Height | 7.1 mm |
Overall Height | 0.280 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
UL/CSA Description | UL E71558 |
Colour | Natural |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue