These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move about.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Material Flammability Standard | Inside Height | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.1315 - $0.2422 | Request the lead time here |
0.437 in
11.1 mm
|
UL94 V-2
|
0.11 in
2.8 mm
|
0.079 in
2.0 mm
|
||
| $0.2183 - $0.4021 | Request the lead time here |
0.437 in
11.1 mm
|
UL94 V-2
|
1.031 in
26.2 mm
|
0.079 in
2.0 mm
|
||
| $0.1538 - $0.2835 | Request the lead time here |
0.437 in
11.1 mm
|
UL94 V-2
|
0.492 in
12.5 mm
|
0.079 in
2.0 mm
|
||
| $0.2959 - $0.3278 | 1030 In stock |
0.437 in
11.1 mm
|
UL94 V-2
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
||
| $0.3101 - $0.3437 | Request the lead time here |
0.437 in
11.1 mm
|
UL94 V-0
|
0.689 in
17.5 mm
|
0.126 in
3.2 mm
|
||
| $0.0671 - $0.0706 | 1020 In stock |
0.437 in
11.1 mm
|
UL94 V-2
|
0.689 in
17.5 mm
|
|
||
| $0.2695 - $0.2987 | 1020 In stock |
0.437 in
11.1 mm
|
UL94 V-2
|
0.142 in
3.6 mm
|
0.126 in
3.2 mm
|
||
| $0.354 - $0.3922 | 10 In stock |
0.437 in
11.1 mm
|
UL94 V-0
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
||
| $0.1454 - $0.1531 | Request the lead time here |
0.437 in
11.1 mm
|
UL94 V-0
|
0.331 in
8.4 mm
|
0.126 in
3.2 mm
|
||
| $0.1063 - $0.1119 | Request the lead time here |
0.437 in
11.1 mm
|
UL94 V-0
|
0.142 in
3.6 mm
|
|
||
| $0.1283 - $0.135 | Request the lead time here |
0.437 in
11.1 mm
|
UL94 V-0
|
0.331 in
8.4 mm
|
|
||
| $0.1579 - $0.1661 | Request the lead time here |
0.437 in
11.1 mm
|
UL94 V-0
|
0.689 in
17.5 mm
|
|
||
| $0.1122 - $0.1181 | 1330 In stock |
0.437 in
11.1 mm
|
UL94 V-2
|
0.689 in
17.5 mm
|
0.126 in
3.2 mm
|
||
| $0.1216 - $0.1281 | 1020 In stock |
0.437 in
11.1 mm
|
UL94 V-2
|
0.142 in
3.6 mm
|
|
||
| $0.0764 - $0.0803 | 1020 In stock |
0.437 in
11.1 mm
|
UL94 V-2
|
0.331 in
8.4 mm
|
|
||
| $0.1443 - $0.1519 | Request the lead time here |
0.437 in
11.1 mm
|
UL94 V-0
|
1 in
25.4 mm
|
|
||
| $0.109 - $0.1148 | 1018 In stock |
0.437 in
11.1 mm
|
UL94 V-2
|
1 in
25.4 mm
|
|
||
| $0.3101 - $0.3437 | Request the lead time here |
0.437 in
11.1 mm
|
UL94 V-0
|
0.142 in
3.6 mm
|
0.126 in
3.2 mm
|
||
| $0.1048 - $0.1104 | 1020 In stock |
0.437 in
11.1 mm
|
UL94 V-2
|
0.331 in
8.4 mm
|
0.126 in
3.2 mm
|
||
| $0.1068 - $0.1966 | Request the lead time here |
0.866 in
22.0 mm
|
UL94 V-2
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue