Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The hinged locking top means that wires are held in place securely. They have a snap-in fixing for quick installation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Material Flammability Standard | Inside Height | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.061 - $0.0641 | 1029 In stock |
0.421 in
10.7 mm
|
UL94 V-2
|
0.346 in
8.8 mm
|
0.062 in
1.57 mm
|
||
| $0.082 - $0.0862 | 1915 In stock |
0.531 in
13.5 mm
|
UL94 V-2
|
0.134 in
3.4 mm
|
0.062 in
1.57 mm
|
||
| $0.079 - $0.0831 | Request the lead time here |
0.421 in
10.7 mm
|
UL94 V-0
|
0.189 in
4.8 mm
|
0.062 in
1.57 mm
|
||
| $0.1352 - $0.1423 | Request the lead time here |
0.421 in
10.7 mm
|
UL94 V-0
|
0.346 in
8.8 mm
|
0.062 in
1.57 mm
|
||
| $0.118 - $0.1243 | 11028 In stock |
0.642 in
16.3 mm
|
UL94 V-0
|
0.555 in
14.1 mm
|
0.062 in
1.57 mm
|
||
| $0.1794 - $0.1987 | 1019 In stock |
0.642 in
16.3 mm
|
UL94 V-2
|
0.555 in
14.1 mm
|
0.062 in
1.57 mm
|
||
| $0.0681 - $0.0717 | 1030 In stock |
0.421 in
10.7 mm
|
UL94 V-2
|
0.189 in
4.8 mm
|
0.062 in
1.57 mm
|
||
| $0.2693 - $0.2834 | 1019 In stock |
0.642 in
16.3 mm
|
UL94 V-2
|
0.394 in
10.0 mm
|
0.062 in
1.57 mm
|
||
| $0.197 - $0.2073 | Request the lead time here |
0.406 in
10.3 mm
|
UL94 V-0
|
0.217 in
5.5 mm
|
0.065 in
1.65 mm
|
||
| $0.0559 - $0.0587 | Request the lead time here |
0.531 in
13.5 mm
|
UL94 V-0
|
0.134 in
3.4 mm
|
0.062 in
1.57 mm
|
||
| $0.0418 - $0.044 | 1029 In stock |
0.531 in
13.5 mm
|
UL94 V-2
|
0.134 in
3.4 mm
|
0.062 in
1.57 mm
|
||
| $0.0963 - $0.1014 | Request the lead time here |
0.531 in
13.5 mm
|
UL94 V-0
|
0.134 in
3.4 mm
|
0.062 in
1.57 mm
|
||
| $0.1438 - $0.1513 | Request the lead time here |
0.642 in
16.3 mm
|
UL94 V-0
|
0.394 in
10.0 mm
|
0.062 in
1.57 mm
|
||
| $0.1067 - $0.1123 | 1030 In stock |
0.709 in
18.0 mm
|
UL94 V-2
|
0.854 in
21.7 mm
|
0.062 in
1.57 mm
|
||
| $0.1346 - $0.1416 | Request the lead time here |
0.709 in
18.0 mm
|
UL94 V-0
|
0.854 in
21.7 mm
|
0.062 in
1.57 mm
|
||
| $0.1228 - $0.226 | Request the lead time here |
0.236 in
6.0 mm
|
UL94 V-2
|
0.079 in
2.0 mm
|
0.087 in
2.2 mm
|
||
| $0.1313 - $0.2418 | Request the lead time here |
0.472 in
12.0 mm
|
UL94 V-2
|
0.157 in
4.0 mm
|
0.087 in
2.2 mm
|
||
| $0.1294 - $0.2382 | Request the lead time here |
0.354 in
9.0 mm
|
UL94 V-2
|
0.157 in
4.0 mm
|
0.087 in
2.2 mm
|
||
| $0.135 - $0.2487 | Request the lead time here |
0.472 in
12.0 mm
|
UL94 V-2
|
0.236 in
6.0 mm
|
0.087 in
2.2 mm
|
||
| $0.1228 - $0.226 | Request the lead time here |
0.236 in
6.0 mm
|
UL94 V-2
|
0.157 in
4.0 mm
|
0.087 in
2.2 mm