Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The hinged locking top means that wires are held in place securely. They have a snap-in fixing for quick installation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Material Flammability Standard | Inside Height | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.1741 - $0.1929 | 1019 In stock |
0.642 in
16.3 mm
|
UL94 V-2
|
0.555 in
14.1 mm
|
0.062 in
1.57 mm
|
||
| $0.0661 - $0.0696 | 1030 In stock |
0.421 in
10.7 mm
|
UL94 V-2
|
0.189 in
4.8 mm
|
0.062 in
1.57 mm
|
||
| $0.1146 - $0.1207 | 11028 In stock |
0.642 in
16.3 mm
|
UL94 V-0
|
0.555 in
14.1 mm
|
0.062 in
1.57 mm
|
||
| $0.0767 - $0.0807 | Request the lead time here |
0.421 in
10.7 mm
|
UL94 V-0
|
0.189 in
4.8 mm
|
0.062 in
1.57 mm
|
||
| $0.0935 - $0.0984 | Request the lead time here |
0.531 in
13.5 mm
|
UL94 V-0
|
0.134 in
3.4 mm
|
0.062 in
1.57 mm
|
||
| $0.1036 - $0.109 | 1030 In stock |
0.709 in
18.0 mm
|
UL94 V-2
|
0.854 in
21.7 mm
|
0.062 in
1.57 mm
|
||
| $0.1313 - $0.1382 | Request the lead time here |
0.421 in
10.7 mm
|
UL94 V-0
|
0.346 in
8.8 mm
|
0.062 in
1.57 mm
|
||
| $0.0796 - $0.0837 | 1915 In stock |
0.531 in
13.5 mm
|
UL94 V-2
|
0.134 in
3.4 mm
|
0.062 in
1.57 mm
|
||
| $0.0592 - $0.0623 | 1029 In stock |
0.421 in
10.7 mm
|
UL94 V-2
|
0.346 in
8.8 mm
|
0.062 in
1.57 mm
|
||
| $0.1396 - $0.1469 | Request the lead time here |
0.642 in
16.3 mm
|
UL94 V-0
|
0.394 in
10.0 mm
|
0.062 in
1.57 mm
|
||
| $0.2615 - $0.2752 | 1019 In stock |
0.642 in
16.3 mm
|
UL94 V-2
|
0.394 in
10.0 mm
|
0.062 in
1.57 mm
|
||
| $0.1307 - $0.1375 | Request the lead time here |
0.709 in
18.0 mm
|
UL94 V-0
|
0.854 in
21.7 mm
|
0.062 in
1.57 mm
|
||
| $0.0405 - $0.0427 | 1029 In stock |
0.531 in
13.5 mm
|
UL94 V-2
|
0.134 in
3.4 mm
|
0.062 in
1.57 mm
|
||
| $0.1912 - $0.2012 | Request the lead time here |
0.406 in
10.3 mm
|
UL94 V-0
|
0.217 in
5.5 mm
|
0.065 in
1.65 mm
|
||
| $0.0542 - $0.057 | Request the lead time here |
0.531 in
13.5 mm
|
UL94 V-0
|
0.134 in
3.4 mm
|
0.062 in
1.57 mm
|
||
| $0.1256 - $0.2313 | Request the lead time here |
0.354 in
9.0 mm
|
UL94 V-2
|
0.157 in
4.0 mm
|
0.087 in
2.2 mm
|
||
| $0.1283 - $0.2363 | Request the lead time here |
0.354 in
9.0 mm
|
UL94 V-2
|
0.236 in
6.0 mm
|
0.087 in
2.2 mm
|
||
| $0.1311 - $0.2415 | Request the lead time here |
0.472 in
12.0 mm
|
UL94 V-2
|
0.236 in
6.0 mm
|
0.087 in
2.2 mm
|
||
| $0.1192 - $0.2194 | Request the lead time here |
0.236 in
6.0 mm
|
UL94 V-2
|
0.079 in
2.0 mm
|
0.087 in
2.2 mm
|
||
| $0.1275 - $0.2348 | Request the lead time here |
0.472 in
12.0 mm
|
UL94 V-2
|
0.157 in
4.0 mm
|
0.087 in
2.2 mm