| Quantity | Unit price |
|---|---|
| 1 - 9 | $75.00 |
| 10 - 49 | $71.50 |
| 50 + | $67.50 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Width | 139.0 mm |
|---|---|
| Overall Width | 5.472 in |
| Overall Length | 5.472 in |
| Overall Length | 139.0 mm |
| Overall Depth | 80.0 mm |
| Overall Depth | 3.15 in |
| Mount Type | Screw On |
| Finish | Black Powder Coated |
| Latch Type | 12V Electronic |
| Latch Material | Zinc Alloy |
| Type | Adjustable Roller Cam |
| Cam Material | Nylon |
| Certification | IP65 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue