Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented Cap Screws, made of PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.
Features a hollow core or vent that allows trapped gas or liquid to escape, which makes them ideal for vacuum applications.
The screws maintain their structural integrity and performance at temperatures up to 260C, which makes them ideal for use in medical, electronics and automotive industries. Material: PEEK Colour: Beige Series Code: SR2012
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | h1 | l2 | A/F | l1 ±0.2 | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $8.5386 - $9.4611 | Request the lead time here |
13.0
|
M8
|
8.0
|
2.5
|
6.0
|
30.0
|
1.8
|
||
| $4.7885 - $5.3059 | Request the lead time here |
5.5
|
M3
|
3.0
|
1.0
|
2.5
|
8.0
|
1.0
|
||
| $5.3655 - $5.9452 | Request the lead time here |
5.5
|
M3
|
3.0
|
1.0
|
2.5
|
12.0
|
1.0
|
||
| $4.8462 - $5.3698 | Request the lead time here |
7.0
|
M4
|
4.0
|
1.4
|
3.0
|
8.0
|
1.0
|
||
| $8.0771 - $8.9497 | Request the lead time here |
7.0
|
M4
|
4.0
|
1.4
|
3.0
|
30.0
|
1.0
|
||
| $6.3462 - $7.0319 | Request the lead time here |
5.5
|
M3
|
3.0
|
1.0
|
2.5
|
20.0
|
1.0
|
||
| $5.0193 - $5.5616 | Request the lead time here |
8.5
|
M5
|
5.0
|
1.6
|
4.0
|
8.0
|
1.3
|
||
| $6.4616 - $7.1597 | Request the lead time here |
8.5
|
M5
|
5.0
|
1.6
|
4.0
|
15.0
|
1.3
|
||
| $5.2501 - $5.8173 | Request the lead time here |
8.5
|
M5
|
5.0
|
1.6
|
4.0
|
10.0
|
1.3
|
||
| $6.3462 - $7.0319 | Request the lead time here |
10.0
|
M6
|
6.0
|
2.0
|
5.0
|
10.0
|
1.6
|
||
| $7.3848 - $8.1826 | Request the lead time here |
13.0
|
M8
|
8.0
|
2.5
|
6.0
|
15.0
|
1.8
|
||
| $5.077 - $5.6255 | Request the lead time here |
5.5
|
M3
|
3.0
|
1.0
|
2.5
|
10.0
|
1.0
|
||
| $9.6925 - $10.7396 | Request the lead time here |
18.0
|
M12
|
12.0
|
3.5
|
10.0
|
30.0
|
1.8
|
||
| $8.3078 - $9.2054 | Request the lead time here |
10.0
|
M6
|
6.0
|
2.0
|
5.0
|
30.0
|
1.6
|
||
| $8.1348 - $9.0136 | Request the lead time here |
18.0
|
M12
|
12.0
|
3.5
|
10.0
|
15.0
|
1.8
|
||
| $8.9425 - $9.9086 | Request the lead time here |
18.0
|
M12
|
12.0
|
3.5
|
10.0
|
25.0
|
1.8
|
||
| $7.6732 - $8.5022 | Request the lead time here |
13.0
|
M8
|
8.0
|
2.5
|
6.0
|
20.0
|
1.8