Menu Search

Unscrewing Rivets

In stock

Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.

  • Fast and easy installation
  • High strength and versatile
  • Colours; Black and Natural
  • Head Styles: Round, Truss and Mushroom
  • Crossed Drive Type

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
16 results
Product SKUs information
Item Code Price range Availability Colour Minimum Panel Thickness Rivet Head Shape Style Head Diameter Rivet Material Anchor Length View
$0.107 - $0.1126 519 In stock
Natural
3.0 mm
Truss
1
20.0 mm
Nylon 6/6
13.5 mm
$0.0738 - $0.0776 515 In stock
Black
4.0 mm
Truss
1
16.0 mm
Nylon 6/6
11.0 mm
$0.0604 - $0.0635 518 In stock
Black
2.0 mm
Truss
1
12.5 mm
Nylon 6/6
9.6 mm
$0.0936 - $0.0985 518 In stock
Black
3.0 mm
Truss
1
20.0 mm
Nylon 6/6
14.0 mm
$0.0623 - $0.0655 510 In stock
Natural
2.0 mm
Truss
1
15.0 mm
Nylon 6/6
10.7 mm
$0.0807 - $0.0849 510 In stock
Natural
3.0 mm
Truss
1
17.5 mm
Nylon 6/6
12.1 mm
$0.0624 - $0.0658 508 In stock
Natural
2.0 mm
Truss
1
12.5 mm
Nylon 6/6
9.6 mm
$0.3108 - $0.3444 518 In stock
Black
3.0 mm
Truss
1
17.5 mm
Nylon 6/6
12.1 mm
$0.1041 - $0.1095 268 In stock
Black
3.0 mm
Truss
1
20.0 mm
Nylon 6/6
13.5 mm
$0.0673 - $0.078 520 In stock
Black
4.0 mm
Truss
1
12.0 mm
Nylon 6/6
11.0 mm
$0.0642 - $0.0676 510 In stock
Black
2.0 mm
Truss
1
15.0 mm
Nylon 6/6
10.7 mm
USR-1131 $0.4254 - $0.4479 1012 In stock
Black
1.5 mm
Truss
1
12.0 mm
Nylon 6/6
11.0 mm
$0.3574 - $0.3761 1010 In stock
Black
7.0 mm
Truss
3
20.0 mm
Nylon 6
22.0 mm
$0.2177 - $0.2292 1019 In stock
Black
1.5 mm
Truss
1
16.0 mm
Nylon 6/6
11.0 mm
$0.3112 - $0.3275 Request the lead time here
Black
3.2 mm
Truss
1
15.1 mm
Nylon 6
12.7 mm
$0.2941 - $0.3096 1010 In stock
Black
3.0 mm
Truss
2
20.0 mm
Nylon 6/6
14.0 mm
Screw In Rivet - Nylon 6/6 ; Natural ; Truss ; ; Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

113108000002

Price Range
$0.1126 - $0.107

Stock Levels
519 In stock
Attributes
  • Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    1.5 mm
  • Anchor Length
    13.5 mm
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 4.0 - 7.0 mm | 0.157 - 0.276 in

113000269902

Price Range
$0.0776 - $0.0738

Stock Levels
515 In stock
Attributes
  • Panel Thickness Range
    4.0 - 7.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    1.5 mm
  • Anchor Length
    11.0 mm
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 2.0 - 7.0 mm | 0.079 - 0.276 in

113105059902

Price Range
$0.0635 - $0.0604

Stock Levels
518 In stock
Attributes
  • Panel Thickness Range
    2.0 - 7.0 mm
  • Head Diameter
    12.5 mm
  • Head Height
    1.2 mm
  • Anchor Length
    9.6 mm
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

113000369902

Price Range
$0.0985 - $0.0936

Stock Levels
518 In stock
Attributes
  • Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    1.5 mm
  • Anchor Length
    14.0 mm
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Natural ; Truss ; ; Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in

113106000002

Price Range
$0.0655 - $0.0623

Stock Levels
510 In stock
Attributes
  • Panel Thickness Range
    2.0 - 8.0 mm
  • Head Diameter
    15.0 mm
  • Head Height
    1.3 mm
  • Anchor Length
    10.7 mm
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Natural ; Truss ; ; Panel Thickness Range 3.0 - 9.0 mm | 0.118 - 0.354 in

113107000002

Price Range
$0.0849 - $0.0807

Stock Levels
510 In stock
Attributes
  • Panel Thickness Range
    3.0 - 9.0 mm
  • Head Diameter
    17.5 mm
  • Head Height
    1.4 mm
  • Anchor Length
    12.1 mm
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Natural ; Truss ; ; Panel Thickness Range 2.0 - 7.0 mm | 0.079 - 0.276 in

113105000002

Price Range
$0.0658 - $0.0624

Stock Levels
508 In stock
Attributes
  • Panel Thickness Range
    2.0 - 7.0 mm
  • Head Diameter
    12.5 mm
  • Head Height
    1.2 mm
  • Anchor Length
    9.6 mm
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 3.0 - 9.0 mm | 0.118 - 0.354 in

113107059902

Price Range
$0.3444 - $0.3108

Stock Levels
518 In stock
Attributes
  • Panel Thickness Range
    3.0 - 9.0 mm
  • Head Diameter
    17.5 mm
  • Head Height
    1.4 mm
  • Anchor Length
    12.1 mm
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

113108059902

Price Range
$0.1095 - $0.1041

Stock Levels
268 In stock
Attributes
  • Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    1.5 mm
  • Anchor Length
    13.5 mm
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 4.0 - 7.0 mm | 0.157 - 0.276 in

113000169902

Price Range
$0.078 - $0.0673

Stock Levels
520 In stock
Attributes
  • Panel Thickness Range
    4.0 - 7.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    1.5 mm
  • Anchor Length
    11.0 mm
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in

113106059902

Price Range
$0.0676 - $0.0642

Stock Levels
510 In stock
Attributes
  • Panel Thickness Range
    2.0 - 8.0 mm
  • Head Diameter
    15.0 mm
  • Head Height
    1.3 mm
  • Anchor Length
    10.7 mm
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 1.5 - 6.0 mm | 0.059 - 0.236 in

USR-1131

Price Range
$0.4479 - $0.4254

Stock Levels
1012 In stock
Attributes
  • Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.9 mm
  • Anchor Length
    11.0 mm
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6 ; Black ; Truss ; ; Panel Thickness Range 7.0 - 8.0 mm | 0.276 - 0.315 in

USR-1

Price Range
$0.3761 - $0.3574

Stock Levels
1010 In stock
Attributes
  • Panel Thickness Range
    7.0 - 8.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.6 mm
  • Anchor Length
    22.0 mm
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 1.5 - 6.0 mm | 0.059 - 0.236 in

USR-1132

Price Range
$0.2292 - $0.2177

Stock Levels
1019 In stock
Attributes
  • Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    3.9 mm
  • Anchor Length
    11.0 mm
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6 ; Black ; Truss ; ; Panel Thickness Range 3.2 - 4.4 mm | 0.126 - 0.173 in

USR-64125

Price Range
$0.3275 - $0.3112

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    3.2 - 4.4 mm
  • Head Diameter
    15.1 mm
  • Head Height
    3.0 mm
  • Anchor Length
    12.7 mm
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

USR-1133

Price Range
$0.3096 - $0.2941

Stock Levels
1010 In stock
Attributes
  • Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    4.0 mm
  • Anchor Length
    14.0 mm
  • Rivet Type
    Screw Rivet