Menu Search

Unicap M5 4.8 mm 16.2 mm PP Black

This low profile unicap cover cap is manufactured from black Polypropylene (PP) and is used to conceal and protect exposed screws or bolts.
Item code:

13480

1290 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 $0.2446
2500 - 12499 $0.1397
12500 + $0.1328
Standard pack: 2500

Order in multiple of 250

Total price

$61.15

250 x $0.2446

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Profile Low Profile
Full Material Polypropylene
Colour Black
Overall Diameter 16.2 mm
Head Height 4.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us