Menu Search

Unicap M4 4.5 mm 13.2 mm PP White

This low profile unicap cover cap is manufactured from white Polypropylene (PP) and is used to conceal and protect exposed screws or bolts.
Item code:

13200

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 $0.1385
2500 - 12499 $0.0791
12500 + $0.0752
Standard pack: 2500

Order in multiple of 250

Total price

$34.63

250 x $0.1385

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Profile Low Profile
Full Material Polypropylene
Colour White
Overall Diameter 13.2 mm
Head Height 4.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us