Menu Search

Unflanged Carriages - Low

In production

These low-profile unflanged carriages are linear bearings used for heavy-duty and precise linear motion applications. They give precision, stability, and dependability. The four row contact with the mating rail offers the same load capacity capabilities regardless of the load pressing into the carriage or hanging from it.

The unflanged design provides a more compact solution but can only be mounted to from the top. The carriages' ball retainers allow for a quieter operation whilst improving lubrication of the system. It also ensures the balls remain in place should the carriage be removed from the rail in error.

Its low profile provides an even smaller compact solution when compared again the standard unflanged linear carriages. It is used in many applications, including special purpose equipment, automation, material handling systems, medical devices, etc.

  • It gives precision, stability, and dependability.
  • Unflanged design provides a more compact solution when compared against the flanged carriages.
  • Its low profile provides an even smaller compact solution when compared to standard unflanged linear carriages.
Material: Steel Series Code: SRL1016UL

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
21 results
Product SKUs information
Item Code Price range Availability Rail size h2 h1 w1 l2 l1 d1 View
$356.1988 - $394.6802 Request the lead time here
30.0
7.0
42.0
60.0
37.2
64.2
M8
$1,331.3237 - $1,475.151 Request the lead time here
55.0
12.7
70.0
100.0
171.0
210.0
M12
$239.536 - $265.4139 Request the lead time here
15.0
3.3
24.0
34.0
22.2
40.6
M4
$251.0923 - $278.2186 Request the lead time here
20.0
4.5
28.0
42.0
48.5
69.3
M5
$258.0888 - $285.9711 Request the lead time here
15.0
3.3
24.0
34.0
40.2
58.6
M4
$398.8075 - $441.892 Request the lead time here
30.0
7.0
42.0
60.0
67.8
94.8
M8
$496.9961 - $550.6882 Request the lead time here
35.0
7.5
48.0
70.0
80.5
111.5
M8
$1,157.8233 - $1,282.9066 Request the lead time here
55.0
12.7
70.0
100.0
154.0
193.0
M12
$249.3628 - $276.3022 Request the lead time here
25.0
5.8
33.0
48.0
57.5
79.2
M6
$498.0966 - $551.9076 Request the lead time here
30.0
7.0
42.0
60.0
103.5
130.5
M8
$526.4762 - $583.3532 Request the lead time here
35.0
7.5
48.0
70.0
122.5
153.5
M8
$781.5778 - $866.0142 Request the lead time here
45.0
8.9
60.0
86.0
139.0
174.0
M10
$1,033.6921 - $1,145.3652 Request the lead time here
55.0
12.7
70.0
100.0
116.0
155.0
M12
$212.0212 - $234.9266 Request the lead time here
15.0
3.0
24.0
34.0
47.7
66.1
M4
$272.9469 - $302.4342 Request the lead time here
20.0
4.5
28.0
42.0
27.5
48.3
M5
$327.7406 - $363.1475 Request the lead time here
30.0
7.0
42.0
60.0
78.0
105.0
M8
$679.3799 - $752.7757 Request the lead time here
45.0
8.9
60.0
86.0
110.0
145.0
M10
$300.3831 - $332.8344 Request the lead time here
25.0
5.8
33.0
48.0
32.3
54.0
M6
$408.6342 - $452.7803 Request the lead time here
35.0
7.5
48.0
70.0
44.5
75.5
M8
$375.8523 - $416.4568 Request the lead time here
35.0
7.5
48.0
70.0
92.5
123.5
M8
  • of 2
Unflanged Carriage - 30.0; 64.2; 60.0; Steel

20158958

Price Range
$394.6802 - $356.1988

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    64.2
  • h1
    42.0
  • l2
    37.2
  • w1
    60.0
Unflanged Carriage - 55.0; 210.0; 100.0; Steel

20159078

Price Range
$1,475.151 - $1,331.3237

Stock Levels
Request the lead time here
Attributes
  • Rail size
    55.0
  • l1
    210.0
  • h1
    70.0
  • l2
    171.0
  • w1
    100.0
Unflanged Carriage - 15.0; 40.6; 34.0; Steel

20158880

Price Range
$265.4139 - $239.536

Stock Levels
Request the lead time here
Attributes
  • Rail size
    15.0
  • l1
    40.6
  • h1
    24.0
  • l2
    22.2
  • w1
    34.0
Unflanged Carriage - 20.0; 69.3; 42.0; Steel

20158903

Price Range
$278.2186 - $251.0923

Stock Levels
Request the lead time here
Attributes
  • Rail size
    20.0
  • l1
    69.3
  • h1
    28.0
  • l2
    48.5
  • w1
    42.0
Unflanged Carriage - 15.0; 58.6; 34.0; Steel

20158897

Price Range
$285.9711 - $258.0888

Stock Levels
Request the lead time here
Attributes
  • Rail size
    15.0
  • l1
    58.6
  • h1
    24.0
  • l2
    40.2
  • w1
    34.0
Unflanged Carriage - 30.0; 94.8; 60.0; Steel

20158965

Price Range
$441.892 - $398.8075

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    94.8
  • h1
    42.0
  • l2
    67.8
  • w1
    60.0
Unflanged Carriage - 35.0; 111.5; 70.0; Steel

20159009

Price Range
$550.6882 - $496.9961

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    111.5
  • h1
    48.0
  • l2
    80.5
  • w1
    70.0
Unflanged Carriage - 55.0; 193.0; 100.0; Steel

20159061

Price Range
$1,282.9066 - $1,157.8233

Stock Levels
Request the lead time here
Attributes
  • Rail size
    55.0
  • l1
    193.0
  • h1
    70.0
  • l2
    154.0
  • w1
    100.0
Unflanged Carriage - 25.0; 79.2; 48.0; Steel

20158927

Price Range
$276.3022 - $249.3628

Stock Levels
Request the lead time here
Attributes
  • Rail size
    25.0
  • l1
    79.2
  • h1
    33.0
  • l2
    57.5
  • w1
    48.0
Unflanged Carriage - 30.0; 130.5; 60.0; Steel

20158972

Price Range
$551.9076 - $498.0966

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    130.5
  • h1
    42.0
  • l2
    103.5
  • w1
    60.0
Unflanged Carriage - 35.0; 153.5; 70.0; Steel

20159016

Price Range
$583.3532 - $526.4762

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    153.5
  • h1
    48.0
  • l2
    122.5
  • w1
    70.0
Unflanged Carriage - 45.0; 174.0; 86.0; Steel

20159047

Price Range
$866.0142 - $781.5778

Stock Levels
Request the lead time here
Attributes
  • Rail size
    45.0
  • l1
    174.0
  • h1
    60.0
  • l2
    139.0
  • w1
    86.0
Unflanged Carriage - 55.0; 155.0; 100.0; Steel

20159054

Price Range
$1,145.3652 - $1,033.6921

Stock Levels
Request the lead time here
Attributes
  • Rail size
    55.0
  • l1
    155.0
  • h1
    70.0
  • l2
    116.0
  • w1
    100.0
Unflanged Carriage - 15.0; 66.1; 34.0; Steel

20158873

Price Range
$234.9266 - $212.0212

Stock Levels
Request the lead time here
Attributes
  • Rail size
    15.0
  • l1
    66.1
  • h1
    24.0
  • l2
    47.7
  • w1
    34.0
Unflanged Carriage - 20.0; 48.3; 42.0; Steel

20158910

Price Range
$302.4342 - $272.9469

Stock Levels
Request the lead time here
Attributes
  • Rail size
    20.0
  • l1
    48.3
  • h1
    28.0
  • l2
    27.5
  • w1
    42.0
Unflanged Carriage - 30.0; 105.0; 60.0; Steel

20158941

Price Range
$363.1475 - $327.7406

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    105.0
  • h1
    42.0
  • l2
    78.0
  • w1
    60.0
Unflanged Carriage - 45.0; 145.0; 86.0; Steel

20159030

Price Range
$752.7757 - $679.3799

Stock Levels
Request the lead time here
Attributes
  • Rail size
    45.0
  • l1
    145.0
  • h1
    60.0
  • l2
    110.0
  • w1
    86.0
Unflanged Carriage - 25.0; 54.0; 48.0; Steel

20158934

Price Range
$332.8344 - $300.3831

Stock Levels
Request the lead time here
Attributes
  • Rail size
    25.0
  • l1
    54.0
  • h1
    33.0
  • l2
    32.3
  • w1
    48.0
Unflanged Carriage - 35.0; 75.5; 70.0; Steel

20158996

Price Range
$452.7803 - $408.6342

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    75.5
  • h1
    48.0
  • l2
    44.5
  • w1
    70.0
Unflanged Carriage - 35.0; 123.5; 70.0; Steel

20158989

Price Range
$416.4568 - $375.8523

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    123.5
  • h1
    48.0
  • l2
    92.5
  • w1
    70.0