Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.
Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.
Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leg Length from Hole Center | Degree of Deflection | Wire Diameter | Mandrel Size | Torque | View | |
|---|---|---|---|---|---|---|---|---|
| $4.3357 - $4.8041 | Request the lead time here |
1 in
25.4 mm
|
270
|
0.024 in
0.6 mm
|
5.5 mm
5.5 mm
|
42.40 Nmm
42.40 Nmm
|
||
| $5.8228 - $6.4519 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.055 in
1.4 mm
|
11.5 mm
11.5 mm
|
370.00 Nmm
370.00 Nmm
|
||
| $4.3357 - $4.8041 | Request the lead time here |
1 in
25.4 mm
|
360
|
0.024 in
0.6 mm
|
5.5 mm
5.5 mm
|
42.40 Nmm
42.40 Nmm
|
||
| $7.5966 - $8.4173 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.059 in
1.5 mm
|
8.3 mm
8.3 mm
|
475.00 Nmm
475.00 Nmm
|
||
| $7.6394 - $17.8252 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.043 in
1.1 mm
|
9.1 mm
9.1 mm
|
226.00 Nmm
226.00 Nmm
|
||
| $4.3357 - $4.8041 | Request the lead time here |
1 in
25.4 mm
|
90
|
0.028 in
0.7 mm
|
4.0 mm
4.0 mm
|
58.20 Nmm
58.20 Nmm
|
||
| $4.3357 - $4.8041 | Request the lead time here |
1 in
25.4 mm
|
180
|
0.028 in
0.7 mm
|
5.2 mm
5.2 mm
|
58.20 Nmm
58.20 Nmm
|
||
| $7.5707 - $8.3886 | Request the lead time here |
2 in
50.8 mm
|
270
|
0.071 in
1.8 mm
|
9.9 mm
9.9 mm
|
791.00 Nmm
791.00 Nmm
|
||
| $5.4816 - $6.0739 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.051 in
1.3 mm
|
6.4 mm
6.4 mm
|
328.00 Nmm
328.00 Nmm
|
||
| $7.8089 - $8.6525 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.075 in
1.9 mm
|
16.3 mm
16.3 mm
|
989.00 Nmm
989.00 Nmm
|
||
| $5.8228 - $6.4519 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.055 in
1.4 mm
|
7.9 mm
7.9 mm
|
370.00 Nmm
370.00 Nmm
|
||
| $4.899 - $5.4283 | Request the lead time here |
2 in
50.8 mm
|
270
|
0.039 in
1.0 mm
|
8.7 mm
8.7 mm
|
155.40 Nmm
155.40 Nmm
|
||
| $5.8228 - $6.4519 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.055 in
1.4 mm
|
11.5 mm
11.5 mm
|
370.00 Nmm
370.00 Nmm
|
||
| $8.3792 - $9.2845 | Request the lead time here |
2.5 in
63.5 mm
|
360
|
0.087 in
2.2 mm
|
17.5 mm
17.5 mm
|
1356.00 Nmm
1356.00 Nmm
|
||
| $8.3792 - $9.2845 | Request the lead time here |
2.5 in
63.5 mm
|
270
|
0.087 in
2.2 mm
|
17.1 mm
17.1 mm
|
1356.00 Nmm
1356.00 Nmm
|
||
| $7.6394 - $17.8252 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.043 in
1.1 mm
|
9.1 mm
9.1 mm
|
226.00 Nmm
226.00 Nmm
|
||
| $6.7048 - $7.4291 | Request the lead time here |
2 in
50.8 mm
|
90
|
0.063 in
1.6 mm
|
8.7 mm
8.7 mm
|
582.00 Nmm
582.00 Nmm
|
||
| $7.3921 - $8.1907 | Request the lead time here |
2.5 in
63.5 mm
|
180
|
0.087 in
2.2 mm
|
16.3 mm
16.3 mm
|
1356.00 Nmm
1356.00 Nmm
|
||
| $18.1097 - $20.0662 | Request the lead time here |
4 in
101.6 mm
|
180
|
0.114 in
2.9 mm
|
16.3 mm
16.3 mm
|
3164.00 Nmm
3164.00 Nmm
|
||
| $9.8616 - $10.927 | Request the lead time here |
3 in
76.2 mm
|
270
|
0.094 in
2.4 mm
|
14.7 mm
14.7 mm
|
1808.00 Nmm
1808.00 Nmm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue