Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

  • Material: Stainless Steel

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
$4.5321 - $5.0217 Request the lead time here
25.4 mm
360
0.8 mm
6.4 mm
70.60 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
270
0.4 mm
1.6 mm
7.91 Nmm
$5.2529 - $5.8204 Request the lead time here
19.1 mm
270
0.6 mm
2.8 mm
34.80 Nmm
$4.5997 - $5.0966 Request the lead time here
31.8 mm
180
1.0 mm
8.1 mm
134.50 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
360
0.4 mm
2.8 mm
10.51 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
270
0.6 mm
3.6 mm
42.40 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
90
0.5 mm
2.8 mm
24.60 Nmm
$4.5321 - $5.0217 Request the lead time here
25.4 mm
180
0.8 mm
5.5 mm
92.70 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
180
0.5 mm
4.0 mm
24.60 Nmm
$4.294 - $4.7579 Request the lead time here
19.1 mm
90
0.6 mm
2.8 mm
34.80 Nmm
$4.5321 - $5.0217 Request the lead time here
25.4 mm
180
0.8 mm
6.4 mm
70.60 Nmm
$4.5997 - $5.0966 Request the lead time here
31.8 mm
270
1.0 mm
7.9 mm
134.50 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
270
0.6 mm
4.0 mm
34.80 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
180
0.6 mm
5.2 mm
42.40 Nmm
$4.899 - $5.4283 Request the lead time here
31.8 mm
90
1.1 mm
5.2 mm
226.00 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
270
0.6 mm
5.5 mm
42.40 Nmm
$4.899 - $5.4283 Request the lead time here
50.8 mm
360
1.0 mm
8.7 mm
155.40 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
180
0.7 mm
3.6 mm
58.20 Nmm
$4.3357 - $4.8041 Request the lead time here
9.5 mm
270
0.3 mm
1.6 mm
5.31 Nmm
$4.899 - $5.4283 Request the lead time here
50.8 mm
270
1.1 mm
9.1 mm
226.00 Nmm
  • of 18
Torsion Spring - 360 °; Outside Diameter: 10.4 mm | 0.409 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 70.60 Nmm, Wind Direction: Right Hand

1217704

Price Range
$5.0217 - $4.5321

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    6.4 mm
Torsion Spring - 270 °; Outside Diameter: 3.2 mm | 0.126 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 7.91 Nmm ; Wind Direction: Left Hand

1217591

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    1.6 mm
Torsion Spring - 270 °; Outside Diameter: 4.8 mm | 0.189 in, Leg Length from Hole Center: 19.1 mm | 0.752 in, Torque: 34.80 Nmm, Wind Direction: Left Hand

1217663

Price Range
$5.8204 - $5.2529

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 180 °; Outside Diameter: 12.4 mm | 0.488 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 134.50 Nmm, Wind Direction: Right Hand

1217734

Price Range
$5.0966 - $4.5997

Stock Levels
Request the lead time here
Attributes
  • Torque
    134.50 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.1 mm
Torsion Spring - 360 °; Outside Diameter: 5.3 mm | 0.209 in ; Leg Length from Hole Center: 19.1 mm | 0.752 in ; Torque: 10.51 Nmm ; Wind Direction: Left Hand

1217607

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    10.51 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 270 °; Outside Diameter: 5.6 mm | 0.22 in, Leg Length from Hole Center: 19.1 mm | 0.752 in, Torque: 42.40 Nmm, Wind Direction: Left Hand

1217675

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    3.6 mm
Torsion Spring - 90 °; Outside Diameter: 4.7 mm | 0.185 in, Leg Length from Hole Center: 19.1 mm | 0.752 in, Torque: 24.60 Nmm, Wind Direction: Right Hand

1217646

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 180 °; Outside Diameter: 9.3 mm | 0.366 in ; Leg Length from Hole Center: 25.4 mm | 1 in ; Torque: 92.70 Nmm ; Wind Direction: Right Hand

1217710

Price Range
$5.0217 - $4.5321

Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 180 °; Outside Diameter: 6.3 mm | 0.248 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 24.60 Nmm, Wind Direction: Left Hand

1217649

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 90 °; Outside Diameter: 5.2 mm | 0.205 in, Leg Length from Hole Center: 19.1 mm | 0.752 in, Torque: 34.80 Nmm, Wind Direction: Right Hand

1217658

Price Range
$4.7579 - $4.294

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 180 °; Outside Diameter: 10.0 mm | 0.394 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 70.60 Nmm, Wind Direction: Left Hand

1217697

Price Range
$5.0217 - $4.5321

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    6.4 mm
Torsion Spring - 270 °; Outside Diameter: 12.1 mm | 0.476 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 134.50 Nmm, Wind Direction: Left Hand

1217737

Price Range
$5.0966 - $4.5997

Stock Levels
Request the lead time here
Attributes
  • Torque
    134.50 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    7.9 mm
Torsion Spring - 270 °; Outside Diameter: 6.4 mm | 0.252 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 34.80 Nmm, Wind Direction: Right Hand

1217666

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 180 °; Outside Diameter: 7.7 mm | 0.303 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 42.40 Nmm, Wind Direction: Right Hand

1217674

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    5.2 mm
Torsion Spring - 90 °; Outside Diameter: 9.1 mm | 0.358 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 226.00 Nmm, Wind Direction: Right Hand

1217754

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    5.2 mm
Torsion Spring - 270 °; Outside Diameter: 8.6 mm | 0.339 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 42.40 Nmm, Wind Direction: Right Hand

1217678

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 360 °; Outside Diameter: 12.9 mm | 0.508 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 155.40 Nmm, Wind Direction: Right Hand

1217752

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.7 mm
Torsion Spring - 180 °; Outside Diameter: 6.3 mm | 0.248 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 58.20 Nmm, Wind Direction: Left Hand

1217683

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    3.6 mm
Torsion Spring - 270 °; Outside Diameter: 2.6 mm | 0.102 in, Leg Length from Hole Center: 9.5 mm | 0.374 in, Torque: 5.31 Nmm, Wind Direction: Left Hand

1217579

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    5.31 Nmm
  • Leg Length from Hole Center
    9.5 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.3 mm
  • Mandrel Size
    1.6 mm
Torsion Spring - 270 °; Outside Diameter: 14.1 mm | 0.555 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 226.00 Nmm, Wind Direction: Right Hand

1217762

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    9.1 mm