Menu Search

Torque Hinge - Overall Length - 57.0 mm | 2.244 in ; Overall Width - 52.0 mm | 2.047 in; Stainless Steel; Black

Item code:

25992022E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $11.5497
50 + $10.9722
Standard pack: 50

Order any quantity

Total price

$11.55

1 x $11.5497

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Maximum Torque 1.1 Nm
Overall Length 57.0 mm
Overall Width 52.0 mm
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us