| Quantity | Unit price |
|---|---|
| 50 - 249 | $115.733 |
| 250 - 1249 | $109.9463 |
| 1250 + | $104.4491 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 0.177 in |
|---|---|
| Leaf Thickness | 4.5 mm |
| Maximum Torque | 3.4 Nm |
| Maximum Torque | 3.4 Nm |
| Overall Length | 2 in |
| Overall Length | 50.8 mm |
| Overall Thickness | 12.7 mm |
| Overall Thickness | 0.5 in |
| Overall Width | 2.248 in |
| Overall Width | 57.1 mm |
| Colour | Black |
| Finish | Painted |
| Number of Mounting Holes | 4 |
| Commodity Code | 3926300090 |
| Full Material | Die Cast Zinc Alloy |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue