| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.3253 |
| 5000 + | $0.3091 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 25.0 mm |
|---|---|
| Head Diameter | 0.984 in |
| Head Height | 0.472 in |
| Head Height | 12.0 mm |
| Thread Size | M6 |
| Thread Length | 0.472 in |
| Thread Length | 12.0 mm |
| Head Type | Wing Head |
| Screw Type | Thumb Screw |
| Drive Type | Wing Drive |
| Colour | Natural |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue