Menu Search

Thumb Screw Knobs - Knurled

In stock

Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability Knob Diameter Knob Style Compatible Screw SizeTEST Type Base Diameter Compatible Screw Sizes View
$0.1701 - $0.179 Request the lead time here
17.0 mm
1
8.0 mm
$0.1882 - $0.1981 Request the lead time here
20.0 mm
2
8.0 mm
$0.2884 - $0.3035 Request the lead time here
36.0 mm
3
16.0 mm
$0.2843 - $0.2993 Request the lead time here
25.0 mm
2
10.0 mm
$0.3079 - $0.3241 Request the lead time here
36.0 mm
1
13.0 mm
$0.1275 - $0.1341 Request the lead time here
13.0 mm
3
7.0 mm
$0.2661 - $0.2802 Request the lead time here
36.0 mm
3
16.0 mm
$0.3497 - $0.3681 Request the lead time here
25.0 mm
1
13.0 mm
$0.1836 - $0.1932 Request the lead time here
17.0 mm
1
7.0 mm
$0.1341 - $0.1412 Request the lead time here
17.0 mm
2
8.0 mm
$0.1772 - $0.1866 9 In stock
17.0 mm
1
8.0 mm
$0.2577 - $0.2713 Request the lead time here
25.0 mm
2
10.0 mm
$0.3244 - $0.3415 Request the lead time here
36.0 mm
2
13.0 mm
$0.3656 - $0.3848 Request the lead time here
36.0 mm
2
13.0 mm
$0.1937 - $0.2039 Request the lead time here
17.0 mm
3
7.0 mm
$0.2425 - $0.2552 Request the lead time here
25.0 mm
3
13.0 mm
Request the lead time here
16.6 mm
Round
Thumb Screw Knobs
Request the lead time here
16.6 mm
Round
Thumb Screw Knobs
Request the lead time here
Round
Knurled
Request the lead time here
Round
Knurled
  • of 7
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 11.5 mm | 0.453 in ; Knob Diameter - 17.0 mm | 0.669 in

037050100905

Price Range
$0.179 - $0.1701

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    8.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

037050259905

Price Range
$0.1981 - $0.1882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    8.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 16.0 mm | 0.63 in ; Overall Height - 12.0 mm | 0.472 in ; Knob Diameter - 36.0 mm | 1.417 in

038100000905

Price Range
$0.3035 - $0.2884

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    16.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 25.0 mm | 0.984 in

037060259905

Price Range
$0.2993 - $0.2843

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 23.0 mm | 0.906 in ; Knob Diameter - 36.0 mm | 1.417 in

037080300905

Price Range
$0.3241 - $0.3079

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 13.0 mm | 0.512 in

038040000905

Price Range
$0.1341 - $0.1275

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    7.0 mm
  • Knob Diameter
    13.0 mm
Thumb Screw Knob - ; Base Diameter - 16.0 mm | 0.63 in ; Overall Height - 12.0 mm | 0.472 in ; Knob Diameter - 36.0 mm | 1.417 in

038100059905

Price Range
$0.2802 - $0.2661

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    3
  • Base Diameter
    16.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 18.0 mm | 0.709 in ; Knob Diameter - 25.0 mm | 0.984 in

037080159905

Price Range
$0.3681 - $0.3497

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    1
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 11.5 mm | 0.453 in ; Knob Diameter - 17.0 mm | 0.669 in

037040300905

Price Range
$0.1932 - $0.1836

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    7.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

037050000905

Price Range
$0.1412 - $0.1341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    8.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 11.5 mm | 0.453 in ; Knob Diameter - 17.0 mm | 0.669 in

037050159905

Price Range
$0.1866 - $0.1772

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    1
  • Base Diameter
    8.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 25.0 mm | 0.984 in

037060200905

Price Range
$0.2713 - $0.2577

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 10.0 mm | 0.394 in ; Knob Diameter - 36.0 mm | 1.417 in

037080200905

Price Range
$0.3415 - $0.3244

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 10.0 mm | 0.394 in ; Knob Diameter - 36.0 mm | 1.417 in

037100059905

Price Range
$0.3848 - $0.3656

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

038040100905

Price Range
$0.2039 - $0.1937

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    7.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 9.5 mm | 0.374 in ; Knob Diameter - 25.0 mm | 0.984 in

038080000905

Price Range
$0.2552 - $0.2425

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; ; Overall Height - 6.4 mm | 0.252 in ; Knob Diameter - 16.6 mm | 0.654 in

TSK395A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Round
  • Material
    Acetal
  • Type
    Thumb Screw Knobs
  • Knob Diameter
    16.6 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; ; Overall Height - 6.4 mm | 0.252 in ; Knob Diameter - 16.6 mm | 0.654 in

TSK425A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Knob Style
    Round
  • Material
    Acetal
  • Type
    Thumb Screw Knobs
  • Knob Diameter
    16.6 mm
Thumb Screw Knob - Knob Diameter 25.4 mm | 1 in; ;

TSK290A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Round
  • Material
    PA
  • Type
    Knurled
  • Full Material
    Polyamide
Thumb Screw Knob - Knob Diameter 25.4 mm | 1 in; ;

TSK285A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Round
  • Material
    PA
  • Type
    Knurled
  • Full Material
    Polyamide