Menu Search

Thumb Screw Knobs - Knurled

In stock

Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability Knob Diameter Knob Style Compatible Screw SizeTEST Type Base Diameter Compatible Screw Sizes View
$0.1528 - $0.1608 Request the lead time here
17.0 mm
2
7.0 mm
$0.2119 - $0.2232 Request the lead time here
20.0 mm
1
8.0 mm
$0.2124 - $0.2235 Request the lead time here
25.0 mm
2
13.0 mm
$0.1851 - $0.1948 Request the lead time here
17.0 mm
3
7.0 mm
$0.3116 - $0.3281 Request the lead time here
25.0 mm
3
13.0 mm
$0.1624 - $0.1709 Request the lead time here
17.0 mm
2
8.0 mm
$0.1896 - $0.1996 Request the lead time here
20.0 mm
2
10.0 mm
$0.2702 - $0.2844 Request the lead time here
25.0 mm
1
13.0 mm
$0.2038 - $0.2145 Request the lead time here
20.0 mm
3
10.0 mm
$0.1438 - $0.1513 Request the lead time here
13.0 mm
1
7.0 mm
$0.1987 - $0.2091 Request the lead time here
20.0 mm
2
8.0 mm
$0.284 - $0.2989 Request the lead time here
36.0 mm
1
17.0 mm
$0.0945 - $0.0995 Request the lead time here
11.0 mm
3
5.5 mm
$0.2917 - $0.307 Request the lead time here
25.0 mm
3
10.0 mm
$0.3397 - $0.3576 Request the lead time here
25.0 mm
1
10.0 mm
$0.2317 - $0.2439 Request the lead time here
20.0 mm
1
10.0 mm
Request the lead time here
Round
Knurled
Request the lead time here
Round
Knurled
$0.2669 - $0.281 Request the lead time here
36.0 mm
1
17.0 mm
$0.1976 - $0.2079 Request the lead time here
13.0 mm
1
7.0 mm
  • of 7
Thumb Screw Knob - ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

037040200905

Price Range
$0.1608 - $0.1528

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    7.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 15.0 mm | 0.591 in ; Knob Diameter - 20.0 mm | 0.787 in

037050300905

Price Range
$0.2232 - $0.2119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    8.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 25.0 mm | 0.984 in

037080000905

Price Range
$0.2235 - $0.2124

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

038040159905

Price Range
$0.1948 - $0.1851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    3
  • Base Diameter
    7.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 9.5 mm | 0.374 in ; Knob Diameter - 25.0 mm | 0.984 in

038080059905

Price Range
$0.3281 - $0.3116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    3
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

037050059905

Price Range
$0.1709 - $0.1624

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    8.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

037060000905

Price Range
$0.1996 - $0.1896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 18.0 mm | 0.709 in ; Knob Diameter - 25.0 mm | 0.984 in

037080100905

Price Range
$0.2844 - $0.2702

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 7.5 mm | 0.295 in ; Knob Diameter - 20.0 mm | 0.787 in

038060000905

Price Range
$0.2145 - $0.2038

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 9.5 mm | 0.374 in ; Knob Diameter - 13.0 mm | 0.512 in

037040100905

Price Range
$0.1513 - $0.1438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    7.0 mm
  • Knob Diameter
    13.0 mm
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

037050200905

Price Range
$0.2091 - $0.1987

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    8.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 17.0 mm | 0.669 in ; Overall Height - 23.0 mm | 0.906 in ; Knob Diameter - 36.0 mm | 1.417 in

037100100905

Price Range
$0.2989 - $0.284

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    17.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 5.5 mm | 0.217 in ; Overall Height - 4.5 mm | 0.177 in ; Knob Diameter - 11.0 mm | 0.433 in

038030000905

Price Range
$0.0995 - $0.0945

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    5.5 mm
  • Knob Diameter
    11.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 7.5 mm | 0.295 in ; Knob Diameter - 25.0 mm | 0.984 in

038060100905

Price Range
$0.307 - $0.2917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 18.0 mm | 0.709 in ; Knob Diameter - 25.0 mm | 0.984 in

037060300905

Price Range
$0.3576 - $0.3397

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 15.0 mm | 0.591 in ; Knob Diameter - 20.0 mm | 0.787 in

037060159905

Price Range
$0.2439 - $0.2317

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    1
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - Knob Diameter 25.4 mm | 1 in; ;

TSK285A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Round
  • Material
    PA
  • Type
    Knurled
  • Full Material
    Polyamide
Thumb Screw Knob - Knob Diameter 25.4 mm | 1 in; ;

TSK290A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Round
  • Material
    PA
  • Type
    Knurled
  • Full Material
    Polyamide
Thumb Screw Knob - ; Base Diameter - 17.0 mm | 0.669 in ; Overall Height - 23.0 mm | 0.906 in ; Knob Diameter - 36.0 mm | 1.417 in

037100159905

Price Range
$0.281 - $0.2669

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    1
  • Base Diameter
    17.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 9.5 mm | 0.374 in ; Knob Diameter - 13.0 mm | 0.512 in

037040159905

Price Range
$0.2079 - $0.1976

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    1
  • Base Diameter
    7.0 mm
  • Knob Diameter
    13.0 mm