| Quantity | Unit price |
|---|---|
| 10 - 49 | $14.7151 |
| 50 - 249 | $13.9793 |
| 250 + | $13.2803 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Knob Style | Knurled |
| Material | Steel |
| Type | Screw |
| Base Diameter | 16.0 mm |
| Base Diameter | 0.63 in |
| Head Height | 0.236 in |
| Head Height | 6.0 mm |
| Knob Diameter | 30.0 mm |
| Knob Diameter | 1.181 in |
| Overall Height | 53.0 mm |
| Overall Height | 2.087 in |
| Thread Length | 1.378 in |
| Thread Length | 35.0 mm |
| Full Material | Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue