| Quantity | Unit price |
|---|---|
| 10 - 49 | $11.7551 |
| 50 - 249 | $11.1673 |
| 250 + | $10.609 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Silver |
|---|---|
| Knob Style | Knurled |
| Material | Stainless Steel |
| Type | Screw |
| Base Diameter | 0.394 in |
| Base Diameter | 10.0 mm |
| Head Height | 4.0 mm |
| Head Height | 0.157 in |
| Knob Diameter | 0.787 in |
| Knob Diameter | 20.0 mm |
| Overall Height | 27.5 mm |
| Overall Height | 1.083 in |
| Thread Length | 16.0 mm |
| Thread Length | 0.63 in |
| Full Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue