Menu Search

Thrust Pad

In production

Thrust Pads screw onto plunger tips for use in straight-line action clamps. The plunger pushes forward until the thrust pad is securely holding the work piece. These components are designed for quick action clamping with size variations and long opening and closing motions.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Head Thickness Thread Size Head Height Thread Length View
$134.7897 - $149.3514 Request the lead time here
17.1 mm
M6
9.5 mm
25.0 mm
$113.8493 - $126.1487 Request the lead time here
5.7 mm
M6
9.5 mm
40.0 mm
$118.0827 - $130.8395 Request the lead time here
9.5 mm
M12
1.5 mm
35.0 mm
$134.4117 - $148.9326 Request the lead time here
9.5 mm
M12
1.5 mm
35.0 mm
$138.3427 - $153.2883 Request the lead time here
9.5 mm
M12
1.5 mm
35.0 mm
$119.9726 - $132.9336 Request the lead time here
1.5 mm
M5
5.7 mm
16.0 mm
$132.3705 - $146.6709 Request the lead time here
1.5 mm
M8
13.5 mm
25.0 mm
$134.2605 - $148.765 Request the lead time here
1.5 mm
M4
17.1 mm
25.0 mm
  • of 3
Thrust Pad - Head Thickness - 17.1 mm | 0.673 in ; Thread Size - M6 ; Length Under Head - 25.0 mm | 0.984 in

1505004

Price Range
$149.3514 - $134.7897

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 5.7 mm | 0.224 in ; Thread Size - M6 ; Length Under Head - 16.0 mm | 0.63 in

1505006

Price Range
$126.1487 - $113.8493

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 9.5 mm | 0.374 in ; Thread Size - M12 ; Length Under Head - 25.0 mm | 0.984 in

1504985

Price Range
$130.8395 - $118.0827

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 9.5 mm | 0.374 in ; Thread Size - M12 ; Length Under Head - 40.0 mm | 1.575 in

1504987

Price Range
$148.9326 - $134.4117

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 9.5 mm | 0.374 in ; Thread Size - M12 ; Length Under Head - 25.0 mm | 0.984 in

1504986

Price Range
$153.2883 - $138.3427

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M5 ; Length Under Head - 35.0 mm | 1.378 in

1505024

Price Range
$132.9336 - $119.9726

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Height
    5.7 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    16.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M8 ; Length Under Head - 35.0 mm | 1.378 in

1505014

Price Range
$146.6709 - $132.3705

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M4 ; Length Under Head - 35.0 mm | 1.378 in

1505023

Price Range
$148.765 - $134.2605

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    17.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel