| Quantity | Unit price |
|---|---|
| 1 - 4 | $157.8869 |
| 5 - 24 | $149.9925 |
| 25 + | $142.4929 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M16 |
|---|---|
| Head Height | 1.5 mm |
| Head Height | 0.059 in |
| Head Width Across Flats | 8.5 mm |
| Head Width Across Flats | 0.335 in |
| Thread Length | 25.0 mm |
| Thread Length | 0.984 in |
| Head Material | Steel |
| Commodity Code | 8466202000 |
| Head Thickness | 13.5 mm |
| Head Thickness | 0.531 in |
| Length Under Head | 12.0 mm |
| Length Under Head | 0.472 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue