Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Threaded Sealing Caps for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Overall Diameter | Threaded Height | Compatible Thread Sizes (All) | Overall Height | View |
---|---|---|---|---|---|---|---|
$0.3098 - $0.5706 | 50 In stock |
1.083 in
27.5 mm
|
0.61 in
15.5 mm
|
7/8
|
0.689 in
17.5 mm
|
||
$0.4328 - $0.7972 | 120 In stock |
1.437 in
36.5 mm
|
0.65 in
16.5 mm
|
1-3/16
|
0.728 in
18.5 mm
|
||
$0.2365 - $0.4359 | 19 In stock |
0.827 in
21.0 mm
|
0.531 in
13.5 mm
|
5/8
|
0.61 in
15.5 mm
|
||
$0.8713 - $1.6052 | 511 In stock |
1.791 in
45.5 mm
|
0.65 in
16.5 mm
|
1-7/16
|
0.728 in
18.5 mm
|
||
$0.2552 - $0.4703 | 219 In stock |
0.945 in
24.0 mm
|
0.571 in
14.5 mm
|
3/4 in - 16
|
0.65 in
16.5 mm
|
||
$0.2365 - $0.4359 | 15 In stock |
0.728 in
18.5 mm
|
0.531 in
13.5 mm
|
9/16
|
0.61 in
15.5 mm
|
||
$0.344 - $0.6337 | 19 In stock |
1.22 in
31.0 mm
|
0.61 in
15.5 mm
|
1
|
0.689 in
17.5 mm
|
||
$0.3985 - $0.734 | Request the lead time here |
1.358 in
34.5 mm
|
0.65 in
16.5 mm
|
1-1/16
|
0.728 in
18.5 mm
|
||
$0.2429 - $0.4475 | 20 In stock |
0.394 in
10.0 mm
|
0.453 in
11.5 mm
|
1/4
|
0.531 in
13.5 mm
|
||
$0.3718 - $0.685 | Request the lead time here |
0.61 in
15.5 mm
|
0.65 in
16.5 mm
|
7/16
|
0.591 in
15.0 mm
|
||
$0.2194 - $0.4042 | 920 In stock |
0.689 in
17.5 mm
|
0.512 in
13.0 mm
|
1/2
|
0.591 in
15.0 mm
|
||
$0.7674 - $1.4137 | Request the lead time here |
1.693 in
43.0 mm
|
0.65 in
16.5 mm
|
1-3/8
|
0.728 in
18.5 mm
|
||
$0.2008 - $0.3698 | 469 In stock |
0.61 in
15.5 mm
|
0.492 in
12.5 mm
|
7/16
|
0.571 in
14.5 mm
|
||
$0.3958 - $0.7291 | 568 In stock |
0.61 in
15.5 mm
|
0.512 in
13.0 mm
|
7/16
|
0.591 in
15.0 mm
|
||
$0.2911 - $0.5362 | 19 In stock |
1.043 in
26.5 mm
|
0.571 in
14.5 mm
|
13/16
|
0.65 in
16.5 mm
|
||
$1.0032 - $1.8479 | Request the lead time here |
2.146 in
54.5 mm
|
0.571 in
14.5 mm
|
1-3/4
|
0.669 in
17.0 mm
|
||
$0.174 - $0.3207 | 467 In stock |
0.512 in
13.0 mm
|
0.492 in
12.5 mm
|
3/8
|
0.571 in
14.5 mm
|
||
$0.933 - $1.7188 | 20 In stock |
2.008 in
51.0 mm
|
0.65 in
16.5 mm
|
1-5/8
|
0.748 in
19.0 mm
|
||
$1.2515 - $2.3055 | 19 In stock |
2.323 in
59.0 mm
|
0.65 in
16.5 mm
|
1-7/8
|
0.748 in
19.0 mm
|
||
$0.2911 - $0.5362 | 20 In stock |
1.083 in
27.5 mm
|
0.531 in
13.5 mm
|
7/8
|
0.61 in
15.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue