Menu Search

Threaded Sealing Caps - BSP/Gas Threads

In stock

These Threaded Sealing Caps for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: HDPE
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Overall Diameter Distance Across Flats Threaded Height Compatible Thread Sizes (All) Overall Height View
$0.5762 - $2.202 17 In stock
32.0 mm
28.0 mm
15.0 mm
3/4
17.0 mm
$2.8675 - $5.282 Request the lead time here
90.0 mm
80.0 mm
17.0 mm
2-1/2
19.5 mm
$0.1821 - $0.3354 Request the lead time here
14.0 mm
12.0 mm
11.0 mm
1/8
13.0 mm
$1.3973 - $2.5739 Request the lead time here
56.0 mm
50.0 mm
17.0 mm
1-1/2
19.5 mm
$1.2216 - $2.2504 17 In stock
51.0 mm
45.0 mm
17.0 mm
1-1/4
19.0 mm
$0.30 - $1.1463 17 In stock
29.0 mm
25.0 mm
15.0 mm
5/8
17.0 mm
$0.4987 - $0.9187 Request the lead time here
36.0 mm
32.0 mm
15.0 mm
7/8
17.0 mm
$0.2505 - $0.957 16 In stock
22.0 mm
19.0 mm
13.0 mm
3/8
15.0 mm
$2.2711 - $2.5166 19 In stock
80.0 mm
70.0 mm
17.0 mm
2-1/4
19.5 mm
$0.7453 - $1.3729 11 In stock
41.0 mm
36.0 mm
17.0 mm
1
19.0 mm
$0.2942 - $0.5419 8 In stock
27.0 mm
24.0 mm
15.0 mm
1/2
17.0 mm
$1.924 - $3.5444 317 In stock
71.0 mm
63.0 mm
17.0 mm
2
19.5 mm
$0.2381 - $0.4387 18 In stock
17.5 mm
15.0 mm
13.0 mm
1/4
15.0 mm
Sealing Cap - BSP Threaded - Compatible Thread Standard BSP Threads ; Compatible Thread Sizes 3/4 ; Overall Height 17.0 mm | 0.669 in

1258286

Price Range
$2.202 - $0.5762

Stock Levels
17 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Push Fit
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded Sealing Cap - Compatible Thread Standard - BSP Threads ; Overall Diameter - 90.0 mm | 3.543 in ; Overall Height - 19.5 mm | 0.768 in

467086

Price Range
$5.282 - $2.8675

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded Sealing Cap - Compatible Thread Standard - BSP Threads ; Overall Diameter - 14.0 mm | 0.551 in ; Overall Height - 13.0 mm | 0.512 in

467074

Price Range
$0.3354 - $0.1821

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded Sealing Cap - Compatible Thread Standard - BSP Threads ; Overall Diameter - 56.0 mm | 2.205 in ; Overall Height - 19.5 mm | 0.768 in

467083

Price Range
$2.5739 - $1.3973

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded Sealing Cap - Compatible Thread Standard - BSP Threads ; Overall Diameter - 51.0 mm | 2.008 in ; Overall Height - 19.0 mm | 0.748 in

467082

Price Range
$2.2504 - $1.2216

Stock Levels
17 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded Sealing Cap - Compatible Thread Standard - BSP Threads ; Overall Diameter - 29.0 mm | 1.142 in ; Overall Height - 17.0 mm | 0.669 in

467078

Price Range
$1.1463 - $0.30

Stock Levels
17 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded Sealing Cap - Compatible Thread Standard - BSP Threads ; Overall Diameter - 36.0 mm | 1.417 in ; Overall Height - 17.0 mm | 0.669 in

467080

Price Range
$0.9187 - $0.4987

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded Sealing Cap - Compatible Thread Standard - BSP Threads ; Overall Diameter - 22.0 mm | 0.866 in ; Overall Height - 15.0 mm | 0.591 in

467076

Price Range
$0.957 - $0.2505

Stock Levels
16 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded Sealing Cap - Compatible Thread Standard - BSP Threads ; Overall Diameter - 80.0 mm | 3.15 in ; Overall Height - 19.5 mm | 0.768 in

467085

Price Range
$2.5166 - $2.2711

Stock Levels
19 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded Sealing Cap - Compatible Thread Standard - BSP Threads ; Overall Diameter - 41.0 mm | 1.614 in ; Overall Height - 19.0 mm | 0.748 in

467081

Price Range
$1.3729 - $0.7453

Stock Levels
11 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded Sealing Cap - Compatible Thread Standard - BSP Threads ; Overall Diameter - 27.0 mm | 1.063 in ; Overall Height - 17.0 mm | 0.669 in

467077

Price Range
$0.5419 - $0.2942

Stock Levels
8 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded Sealing Cap - Compatible Thread Standard - BSP Threads ; Overall Diameter - 71.0 mm | 2.795 in ; Overall Height - 19.5 mm | 0.768 in

467084

Price Range
$3.5444 - $1.924

Stock Levels
317 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded Sealing Cap - Compatible Thread Standard - BSP Threads ; Overall Diameter - 17.5 mm | 0.689 in ; Overall Height - 15.0 mm | 0.591 in

467075

Price Range
$0.4387 - $0.2381

Stock Levels
18 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE