These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Special Offer | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|---|
| PD120 | $0.3564 - $0.6565 | 13219 In stock |
|
Red
|
|
LDPE
|
|
|
|
| $0.1808 - $0.3332 | 15400 In stock |
|
Red
|
|
LDPE
|
|
|
||
| $0.3125 - $0.5758 | 30988 In stock |
|
Red
|
|
LDPE
|
|
|
||
| PD060 | $0.186 - $0.3428 | 41085 In stock |
|
Red
|
|
LDPE
|
|
|
|
| $0.172 - $0.3169 | 27034 In stock |
|
Red
|
|
LDPE
|
|
|
||
| $0.1703 - $0.3138 | 30352 In stock |
|
Red
|
|
LDPE
|
|
|
||
| PD100 | $0.3318 - $0.6114 | 5325 In stock |
|
Red
|
|
LDPE
|
|
|
|
| $0.3016 - $0.3341 | Request the lead time here |
1.560 in
39.6 mm
|
Red
|
|
HDPE
|
|
|
||
| $0.1245 - $0.1379 | Request the lead time here |
0.720 in
18.3 mm
|
Red
|
|
HDPE
|
|
|
||
| $0.2702 - $0.2993 | 1204 In stock |
1.310 in
33.3 mm
|
Red
|
|
HDPE
|
|
|
||
| $0.1256 - $0.1391 | Request the lead time here |
0.690 in
17.5 mm
|
Red
|
|
PE
|
|
9/16-18
|
||
| $0.1871 - $0.2074 | 5500 In stock |
0.940 in
23.9 mm
|
Red
|
|
PE
|
|
13/16-16
|
||
| $0.1867 - $0.2068 | 4500 In stock |
1.160 in
29.5 mm
|
Red
|
|
PE
|
|
1-14
|
||
| $0.3186 - $0.353 | 3700 In stock |
1.320 in
33.5 mm
|
Red
|
|
PE
|
|
1-3/16-12
|
||
| $0.3725 - $0.4129 | 500 In stock |
1.630 in
41.4 mm
|
Red
|
|
PE
|
|
1-7/16-12
|
||
| $0.1476 - $0.1637 | 3500 In stock |
0.980 in
24.9 mm
|
Red
|
|
HDPE
|
|
|
||
| $0.097 - $0.1075 | 2984 In stock |
0.870 in
22.1 mm
|
Red
|
|
PE
|
|
11/16-16
|
||
| $0.3193 - $0.3539 | Request the lead time here |
1.880 in
47.8 mm
|
Red
|
|
HDPE
|
|
|
||
| $0.1085 - $0.1203 | 9 In stock |
0.650 in
16.5 mm
|
Red
|
|
HDPE
|
|
|
||
| $1.2929 - $1.4325 | 10 In stock |
1.880 in
47.8 mm
|
Yellow
|
|
PP