Menu Search

Threaded Protection Plugs - UNF Threads

In stock

These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.

  • Material: LDPE, HDPE, PP
  • Colour: Red, Blue, Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
81 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Threaded Length Material Special Offer Compatible Thread Sizes (All) View
$0.0906 - $0.1669 Request the lead time here
23.9 mm
Red
LDPE
$0.0984 - $0.1813 Request the lead time here
29.5 mm
Red
LDPE
$0.0522 - $0.0962 Request the lead time here
22.1 mm
Red
LDPE
$0.3193 - $0.3539 Request the lead time here
47.8 mm
Red
HDPE
$0.3186 - $0.353 1500 In stock
33.5 mm
Red
PE
1-3/16-12
$0.1476 - $0.1637 3500 In stock
24.9 mm
Red
HDPE
$0.097 - $0.1075 4092 In stock
22.1 mm
Red
PE
11/16-16
$0.1256 - $0.1391 Request the lead time here
17.5 mm
Red
PE
9/16-18
$0.1871 - $0.2074 5500 In stock
23.9 mm
Red
PE
13/16-16
$0.1085 - $0.1203 9 In stock
16.5 mm
Red
HDPE
$0.1245 - $0.1379 Request the lead time here
18.3 mm
Red
HDPE
PD060 $0.186 - $0.3428 47185 In stock
Red
LDPE
$0.1808 - $0.3332 15600 In stock
Red
LDPE
$0.172 - $0.3169 28834 In stock
Red
LDPE
$0.1703 - $0.3138 30752 In stock
Red
LDPE
PD100 $0.3318 - $0.6114 7225 In stock
Red
LDPE
PD120 $0.3564 - $0.6565 15619 In stock
Red
LDPE
$0.3125 - $0.5758 33788 In stock
Red
LDPE
$0.4548 - $0.8377 2838 In stock
28.8 mm
Red
LDPE - PIR
$2.5847 - $4.7615 37 In stock
73.6 mm
Red
LDPE - PIR
  • of 5
UNF Threads Threaded Protection Plug: UNF Threads

TF30B

Price Range
$0.1669 - $0.0906

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    23.9 mm
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug: UNF Threads

TF40B

Price Range
$0.1813 - $0.0984

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    29.5 mm
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug: UNF Threads

TF20B

Price Range
$0.0962 - $0.0522

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    22.1 mm
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug: UNF Threads

TMO120A

Price Range
$0.3539 - $0.3193

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    47.8 mm
  • Material
    HDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 1-3/16-12 Fully Threaded

TF50A

Price Range
$0.353 - $0.3186

Stock Levels
1500 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Overall Diameter
    33.5 mm
  • Material
    PE
  • Colour
    Red
UNF Threads Threaded Protection Plug: UNF Threads

TMO108A

Price Range
$0.1637 - $0.1476

Stock Levels
3500 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    24.9 mm
  • Material
    HDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 11/16-16 Fully Threaded

TF20A

Price Range
$0.1075 - $0.097

Stock Levels
4092 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    11/16-16
  • Overall Diameter
    22.1 mm
  • Material
    PE
  • Colour
    Red
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 9/16-18 Fully Threaded

TF10A

Price Range
$0.1391 - $0.1256

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    9/16-18
  • Overall Diameter
    17.5 mm
  • Material
    PE
  • Colour
    Red
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 13/16-16 Fully Threaded

TF30A

Price Range
$0.2074 - $0.1871

Stock Levels
5500 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    13/16-16
  • Overall Diameter
    23.9 mm
  • Material
    PE
  • Colour
    Red
UNF Threads Threaded Protection Plug: UNF Threads

TMO104A

Price Range
$0.1203 - $0.1085

Stock Levels
9 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    16.5 mm
  • Material
    HDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug: UNF Threads

TMO105A

Price Range
$0.1379 - $0.1245

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    18.3 mm
  • Material
    HDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD060

Price Range
$0.3428 - $0.186

Stock Levels
47185 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD050

Price Range
$0.3332 - $0.1808

Stock Levels
15600 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD040

Price Range
$0.3169 - $0.172

Stock Levels
28834 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD065

Price Range
$0.3138 - $0.1703

Stock Levels
30752 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD100

Price Range
$0.6114 - $0.3318

Stock Levels
7225 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD120

Price Range
$0.6565 - $0.3564

Stock Levels
15619 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD080

Price Range
$0.5758 - $0.3125

Stock Levels
33788 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

10326

Price Range
$0.8377 - $0.4548

Stock Levels
2838 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    28.8 mm
  • Overall Height
    18.5 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

12040

Price Range
$4.7615 - $2.5847

Stock Levels
37 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    73.6 mm
  • Overall Height
    20.6 mm
  • Material
    LDPE - PIR
  • Colour
    Red