Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Special Offer | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.4128 - $0.7604 | 745 In stock |
0.854 in
21.7 mm
|
Red
|
|
LDPE
|
|
11/16 in x 12
|
||
| $0.318 - $0.5859 | Request the lead time here |
0.815 in
20.7 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $1.5513 - $2.8578 | 103 In stock |
2.299 in
58.4 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.1355 - $0.2496 | 31983 In stock |
1.051 in
26.7 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.3303 - $0.6085 | 4113 In stock |
0.949 in
24.1 mm
|
Red
|
|
LDPE
|
|
3/4 in x 16
|
||
| $0.1895 - $0.349 | 19 In stock |
0.583 in
14.8 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.2793 - $0.5145 | 67294 In stock |
0.827 in
21.0 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.4611 - $1.7619 | 19 In stock |
1.311 in
33.3 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.3611 - $0.6651 | 11580 In stock |
0.819 in
20.8 mm
|
Red
|
|
LDPE
|
|
5/8 in x 18
|
||
| $0.1323 - $0.2439 | 28889 In stock |
1.008 in
25.6 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.2272 - $0.4184 | Request the lead time here |
0.744 in
18.9 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.6573 - $1.2103 | 1080 In stock |
1.61 in
40.9 mm
|
Red
|
|
LDPE
|
|
1- 5/16 in x 12
|
||
| $1.2666 - $2.3333 | 777 In stock |
1.992 in
50.6 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| Request the lead time here |
0.531 in
13.5 mm
|
Red
|
0.531 in
13.5 mm
|
LDPE
|
|
7/16
|
|||
| Request the lead time here |
1.008 in
25.6 mm
|
Red
|
0.591 in
15.0 mm
|
LDPE
|
|
5/8
|
|||
| Request the lead time here |
0.941 in
23.9 mm
|
Red
|
0.748 in
19.0 mm
|
LDPE
|
|
3/4
|
|||
| Request the lead time here |
0.811 in
20.6 mm
|
Red
|
0.5 in
12.7 mm
|
LDPE
|
|
9/16
|
|||
| Request the lead time here |
0.961 in
24.4 mm
|
Red
|
0.618 in
15.7 mm
|
LDPE
|
|
1 7/8
|
|||
| $0.4935 - $0.5469 | 20 In stock |
1.500 in
38.1 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.3311 - $0.3668 | 1210 In stock |
1.310 in
33.3 mm
|
Yellow
|
|
PP