These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Special Offer | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.5531 - $1.0188 | 2497 In stock |
1.063 in
27.0 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| 10668 | $0.4108 - $0.7568 | 7223 In stock |
0.89 in
22.6 mm
|
Red
|
|
LDPE - PIR
|
|
|
|
| $0.2232 - $0.2472 | 45067 In stock |
1.449 in
36.8 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.3708 - $0.6833 | 585 In stock |
0.803 in
20.4 mm
|
Red
|
|
LDPE
|
|
9⁄16 in x 18
|
||
| $0.4548 - $0.8377 | 2838 In stock |
1.134 in
28.8 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $2.5847 - $4.7615 | 37 In stock |
2.898 in
73.6 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.2529 - $0.4658 | 1737 In stock |
0.685 in
17.4 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.1396 - $0.2571 | 31982 In stock |
1.051 in
26.7 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.2785 - $0.5132 | 17 In stock |
0.701 in
17.8 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.2029 - $0.7753 | 10068 In stock |
0.677 in
17.2 mm
|
Red
|
|
LDPE
|
|
1/2 in x 20
|
||
| $0.1867 - $0.2068 | 4500 In stock |
1.160 in
29.5 mm
|
Red
|
|
PE
|
|
1-14
|
||
| $0.3186 - $0.353 | 3700 In stock |
1.320 in
33.5 mm
|
Red
|
|
PE
|
|
1-3/16-12
|
||
| $0.097 - $0.1075 | 2984 In stock |
0.870 in
22.1 mm
|
Red
|
|
PE
|
|
11/16-16
|
||
| $0.3016 - $0.3341 | Request the lead time here |
1.560 in
39.6 mm
|
Red
|
|
HDPE
|
|
|
||
| $0.1245 - $0.1379 | Request the lead time here |
0.720 in
18.3 mm
|
Red
|
|
HDPE
|
|
|
||
| $0.2702 - $0.2993 | 1204 In stock |
1.310 in
33.3 mm
|
Red
|
|
HDPE
|
|
|
||
| $0.1871 - $0.2074 | 5500 In stock |
0.940 in
23.9 mm
|
Red
|
|
PE
|
|
13/16-16
|
||
| $0.3725 - $0.4129 | 500 In stock |
1.630 in
41.4 mm
|
Red
|
|
PE
|
|
1-7/16-12
|
||
| $0.3193 - $0.3539 | Request the lead time here |
1.880 in
47.8 mm
|
Red
|
|
HDPE
|
|
|
||
| $0.1085 - $0.1203 | 9 In stock |
0.650 in
16.5 mm
|
Red
|
|
HDPE