Menu Search

Threaded Protection Plugs - NPT Threads

In stock

Threaded Protection Plugs for NPT Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It may be installed by hand or with a 12-point socket head, screwdriver or wrench. This threaded plug is suggested for usage where strength and abrasion resistance are required since it can tolerate temperatures ranging from -40F to 230F | -40C to 110C. Suitable for Metric threads. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: HDPE, PA, Nylon
  • Colour: Red, Natural, Blue, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Overall Diameter Colour Material Compatible Thread Sizes (All) View
$0.6564 - $0.7273 Request the lead time here
Gas Threads
16.0 mm
Natural
PA
1/4
$0.5337 - $0.5914 Request the lead time here
NPT Threads
28.5 mm
Blue
HDPE
1-1/2-11-1/2
$0.1564 - $0.1733 66 In stock
NPT Threads
8.7 mm
Blue
HDPE
1/4
$0.1346 - $0.248 Request the lead time here
NPT Threads
21.6 mm
Black
HDPE
3/8 in
$0.3082 - $0.3415 2 In stock
NPT Threads
11.1 mm
Blue
HDPE
3/8
$0.1094 - $0.2015 Request the lead time here
NPT Threads
14.2 mm
Black
HDPE
1/8 in
$0.3837 - $0.7069 Request the lead time here
NPT Threads
33.3 mm
Black
HDPE
3/4 in
$0.4409 - $0.4885 Request the lead time here
NPT Threads
23.8 mm
Blue
HDPE
1-1/4-11-1/2
$0.4497 - $0.8284 Request the lead time here
NPT Threads
33.3 mm
Natural
Nylon
3/4 in
$0.2561 - $0.2838 3601 In stock
NPT Threads
14.3 mm
Blue
HDPE
1/2
$0.3224 - $0.3573 17998 In stock
NPT Threads
19.1 mm
Blue
HDPE
1-11-1/2
$0.2347 - $0.26 Request the lead time here
NPT Threads
7.1 mm
Natural
PA GF
1/8
$0.1935 - $0.3565 Request the lead time here
NPT Threads
18.8 mm
Natural
Nylon
1/4 in
$0.3707 - $0.4107 Request the lead time here
NPT Threads
11.1 mm
Natural
PA GF
3/8
$0.3386 - $0.3751 Request the lead time here
NPT Threads
33.0 mm
Red
HDPE
3/4
$0.5017 - $0.5559 5 In stock
NPT Threads
39.8 mm
Red
HDPE
1-11-1/2
$0.1936 - $0.2145 5 In stock
NPT Threads
28.5 mm
Red
HDPE
1/2-14
$0.1798 - $0.1992 Request the lead time here
NPT Threads
18.4 mm
Red
HDPE
1/4-18
$0.203 - $0.225 6 In stock
NPT Threads
22.9 mm
Red
HDPE
3/8-18
$0.3164 - $0.5828 Request the lead time here
NPT Threads
38.9 mm
Black
HDPE
1.000 in
  • of 2
Threaded Protection Plug - 16.0 mm ; 1/4 ; PA ; Natural

075025000001

Price Range
$0.7273 - $0.6564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    Gas Threads
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 1-1/2-11-1/2 Fully Threaded

R1-1/2A

Price Range
$0.5914 - $0.5337

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 1/4 Fully Threaded

R1/4A

Price Range
$0.1733 - $0.1564

Stock Levels
66 In stock
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 3/8 in Fully Threaded

PFP3/8A

Price Range
$0.248 - $0.1346

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 3/8 Fully Threaded

R3/8A

Price Range
$0.3415 - $0.3082

Stock Levels
2 In stock
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 1/8 in Fully Threaded

PFP1/8A

Price Range
$0.2015 - $0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 3/4 in Fully Threaded

PFP3/4A

Price Range
$0.7069 - $0.3837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 1-1/4-11-1/2 Fully Threaded

R1-1/4A

Price Range
$0.4885 - $0.4409

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 3/4 in Fully Threaded

PFP3/4C

Price Range
$0.8284 - $0.4497

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 1/2 Fully Threaded

R1/2A

Price Range
$0.2838 - $0.2561

Stock Levels
3601 In stock
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 1-11-1/2 Fully Threaded

R1A

Price Range
$0.3573 - $0.3224

Stock Levels
17998 In stock
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 1/8 Fully Threaded

R1/8C

Price Range
$0.26 - $0.2347

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Glass Filled Nylon
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 1/4 in Fully Threaded

PFP1/4C

Price Range
$0.3565 - $0.1935

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 3/8 Fully Threaded

R3/8B

Price Range
$0.4107 - $0.3707

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Glass Filled Nylon
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
Threaded Protection Plugs - NPT Threads - 33.0 mm ; 3/4 ; HDPE ; Red

PT3/4C

Price Range
$0.3751 - $0.3386

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
Threaded Protection Plugs - NPT Threads - 39.8 mm ; 1-11-1/2 ; HDPE ; Red

PT1A

Price Range
$0.5559 - $0.5017

Stock Levels
5 In stock
Attributes
  • Colour
    Red
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
Threaded Protection Plugs - NPT Threads - 28.5 mm ; 1/2-14 ; HDPE ; Red

PT1/2A

Price Range
$0.2145 - $0.1936

Stock Levels
5 In stock
Attributes
  • Colour
    Red
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
Threaded Protection Plugs - NPT Threads - 18.4 mm ; 1/4-18 ; HDPE ; Red

PT1/4A

Price Range
$0.1992 - $0.1798

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
Threaded Protection Plugs - NPT Threads - 22.9 mm ; 3/8-18 ; HDPE ; Red

PT3/8A

Price Range
$0.225 - $0.203

Stock Levels
6 In stock
Attributes
  • Colour
    Red
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 1.000 in Fully Threaded

PFP1A

Price Range
$0.5828 - $0.3164

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads