Threaded Protection Plugs for NPT Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It may be installed by hand or with a 12-point socket head, screwdriver or wrench. This threaded plug is suggested for usage where strength and abrasion resistance are required since it can tolerate temperatures ranging from -40F to 230F | -40C to 110C. Suitable for Metric threads. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Overall Diameter | Colour | Material | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| $0.6135 - $0.6798 | Request the lead time here |
NPT Threads
|
|
Blue
|
HDPE
|
2-11-1/2
|
||
| $0.3818 - $0.423 | Request the lead time here |
NPT Threads
|
|
Natural
|
Glass Filled Nylon
|
3/8
|
||
| $0.6032 - $1.111 | 900 In stock |
NPT Threads
|
1.530 in
38.9 mm
|
Natural
|
Nylon
|
|
||
| $0.5497 - $0.6091 | Request the lead time here |
NPT Threads
|
|
Blue
|
HDPE
|
1-1/2-11-1/2
|
||
| $0.9087 - $1.007 | Request the lead time here |
NPT Threads
|
|
Natural
|
Glass Filled Nylon
|
1-1/4-11-1/2
|
||
| $0.3321 - $0.368 | 17998 In stock |
NPT Threads
|
|
Blue
|
HDPE
|
1-11-1/2
|
||
| $0.1611 - $0.1785 | 66 In stock |
NPT Threads
|
|
Blue
|
HDPE
|
1/4
|
||
| $0.6337 - $0.7022 | Request the lead time here |
NPT Threads
|
|
Natural
|
Glass Filled Nylon
|
3/4
|
||
| $0.209 - $0.2317 | 6 In stock |
NPT Threads
|
0.900 in
22.9 mm
|
Red
|
HDPE
|
|
||
| $0.5167 - $0.5725 | 5 In stock |
NPT Threads
|
1.565 in
39.8 mm
|
Red
|
HDPE
|
|
||
| $0.3487 - $0.3863 | Request the lead time here |
NPT Threads
|
1.300 in
33 mm
|
Red
|
HDPE
|
|
||
| $0.1851 - $0.2051 | Request the lead time here |
NPT Threads
|
0.725 in
18.4 mm
|
Red
|
HDPE
|
|
||
| $0.1994 - $0.2209 | 5 In stock |
NPT Threads
|
1.120 in
28.4 mm
|
Red
|
HDPE
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue